(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A compact square cylinder with high installation accuracy.
[Features]
· CU Series with a vacuum passage in the rod for easy mounting of vacuum pads.
· Helps save space.
· Not necessary to provide vacuum tubing space at the end of the rod.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
ZCDUKR20-20D-M5B external appearance
ZCDUKC16-20D-M3B external appearance
Mounting method
*The photos show representative examples of the series. Take note that the product's specifications may differ.
Tube Inner Diameter (mm) | ø10 mm | ø16 mm | ø20 mm | ø25 mm | ø32 mm |
---|---|---|---|---|---|
Fluid | Air | ||||
Proof Pressure | 1.05 MPa | ||||
Maximum operating pressure | 0.7 MPa | ||||
Minimum operating pressure | 0.13 MPa | 0.11 MPa | |||
Vacuum Port Pressure | -101 kPa to 0.6 MPa (0 to 0.6 MPa at vacuum release) | ||||
Ambient and Fluid Temperature | Without auto switch: -10°C to +70°C (no freezing) With auto switch: -10°C to +60°C (No freezing) | ||||
Lubrication | Not required | ||||
Piston Speed | 50 to 500 mm/s | ||||
Cushioning | Rubber bumper at both ends | ||||
Stroke Length Tolerance | +1.0 0 | ||||
With/Without Rod End Thread | With, without (pad direct mounting type) | ||||
Mounting | Basic type |
ø10 mm diagram
ø16 to 32 mm diagram
Number | Name | Material | Notes |
---|---|---|---|
1 | Cylinder Tubing | Aluminum alloy | Hard anodized aluminum |
2 | Rod Cover B | Aluminum alloy | Chromate |
3 | Cap | Aluminum alloy | Anodized aluminum |
4 | Piston | Aluminum alloy | Chromate |
5 | Piston rod | Stainless steel | - |
6 | Bushing | Bearing alloy | - |
7 | Plate | Aluminum alloy | Nickel plating |
8 | Guide Rod | Stainless steel | - |
9 | Bushing | Resin/Copper alloy (Multiple layers) | - |
10 | Hex Socket Head Cap Screw | Carbon steel | Chromate |
11 | Hex Socket Head Set Screw | Carbon steel | Chromate |
12 | Hex Socket Head Cap Screw | Carbon steel | Nickel plated |
13 | Damper | Urethane | - |
14 | Magnet | - | - |
15 | Auto switch | - | - |
16 | Rod End Nut | Carbon steel | Chromate |
17 | Piston Gasket | NBR | - |
18 | Piston Seal | NBR | - |
19 | Rod Seal | - | |
20 | Gasket | - | |
21 | Gasket for Cap | - | |
22 | Seal Washer | Rolled steel plate, NBR | - |
- | Bore Size / Part Number | ||||
---|---|---|---|---|---|
ø10 mm | ø16 mm | ø20 mm | ø25 mm | ø32 mm | |
Kit No. | ZCU10-PS | ZCU16-PS | ZCU20-PS | ZCU25-PS | ZCU32-PS |
(Units: mm)
ø10 mm dimensions
ø16 to 32 mm dimensions
Model | Port Size | Stroke Range (mm) | A | A ’ | B | C | ød | øD | E | F | FK | FL | FY | GA | GC | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Air Piping Port | Vacuum Piping Port | |||||||||||||||
ZC(D)UKC16 | M5 × 0.8 | M5 × 0.8 | 5 to 30 | 11 | 12.5 | 20 | 32 | 2 | 6 | 7 | 8 | 13 | 17 | 28 | 16.5*1 | 31 |
ZC(D)UKC20 | M5 × 0.8 | 1/8 | 5 to 50 | 12 | 14 | 26 | 40 | 3 | 8 | 9 | 8 | 16 | 20 | 33 | 19 | 33.5 |
ZC(D)UKC25 | M5 × 0.8 | 1/8 | 5 to 50 | 15.5 | 18 | 32 | 50 | 4 | 10 | 10 | 10 | 20 | 22 | 43.5 | 21.5 | 34 |
ZC(D)UKC32 | 1/8 | 1/8 | 5 to 50 | 19.5 | 22 | 40 | 62 | 5 | 12 | 11 | 12 | 24 | 29 | 51.5 | 23 | 34.5 |
Model | H | J | L | MM | øP | Q | QA | R | S | SA | øT | Y | Z |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ZC(D)UKC16 | 26 | 14 | 5 | M5 × 0.8 | 4.5 | 4 | 2 | 12 | 30 (40) | 19.5 | 7.6 depth 6.5 | 15.5 | 75.5 (85.5) |
ZC(D)UKC20 | 29 | 16 | 6 | M6 × 1.0 | 5.5 | 9 | 4.5 | 16 | 36 (46) | 21 | 9.3 depth 9 | 19.5 | 86 (96) |
ZC(D)UKC25 | 33 | 20 | 8 | M8 × 1.25 | 5.5 | 9 | 4.5 | 20 | 40 (50) | 21 | 9.3 depth 8 | 24.5 | 94 (104) |
ZC(D)UKC32 | 42 | 24 | 10 | M10 × 1.25 | 6.6 | 13.5 | 4.5 | 24 | 42 (52) | 22 | 11 depth 11.5 | 30.5 | 106 (116) |
Dimension in ( ) are for with auto switch
*1 ZCUKC16-5D is 14.5 mm.
*See the manufacturer's catalog for product information other than that detailed above.
Part Number |
---|
ZCDUKC10-25D-A93 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rod Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Rod Tip Shape | Vacuum piping method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Single Rods | 10 | 25 | 0.13 to 0.7 | Built-in magnet | M5 × 0.8 | A93 | 0.5 | 2 pcs. | Male thread | Cap piping |
Loading...Tải…
Cylinder Operation Method | Double Acting | Main Body Shape | Plate Cylinder | Additional Function | Standard / With rod detent function |
---|---|---|---|---|---|
Environment, Applications | Standard / Vacuum | Cushion | Rubber bumper at both ends | Type of Mount Support | Basic type |
Tube Material | Aluminum alloy / hard anodized aluminum | Specification of cylinder | Free mount cylinder for vacuum |
Please check the type/dimensions/specifications of the part ZCDUKC10-25D-A93 in the Free Mount Cylinder For Vacuum ZCUK Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZCDUKC10-25D-A93 trong chuỗi Free Mount Cylinder For Vacuum ZCUK Series.
Part Number |
---|
ZCDUKC10-10D-A93 |
ZCDUKC10-10D-A93L |
ZCDUKC10-10D-A93LS |
ZCDUKC10-25D-A93L |
ZCDUKC10-25D-A93VL |
ZCDUKC10-25D-M9B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Rod Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Rod Tip Shape | Vacuum piping method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Single Rods | 10 | 10 | 0.13 to 0.7 | Built-in magnet | M5 × 0.8 | A93 | 0.5 | 2 pcs. | Male thread | Cap piping | ||
3,076,000 VND | 1 Piece(s) | 32 Day(s) | Single Rods | 10 | 10 | 0.13 to 0.7 | Built-in magnet | M5 × 0.8 | A93 | 3 | 2 pcs. | Male thread | Cap piping | ||
- | 1 Piece(s) | Quote | Single Rods | 10 | 10 | 0.13 to 0.7 | Built-in magnet | M5 × 0.8 | A93 | 3 | 1 pc. | Male thread | Cap piping | ||
- | 1 Piece(s) | Quote | Single Rods | 10 | 25 | 0.13 to 0.7 | Built-in magnet | M5 × 0.8 | A93 | 3 | 2 pcs. | Male thread | Cap piping | ||
- | 1 Piece(s) | Quote | Single Rods | 10 | 25 | 0.13 to 0.7 | Built-in magnet | M5 × 0.8 | A93V | 3 | 2 pcs. | Male thread | Cap piping | ||
- | 1 Piece(s) | Quote | Single Rods | 10 | 25 | 0.13 to 0.7 | Built-in magnet | M5 × 0.8 | M9B | 0.5 | 2 pcs. | Male thread | Cap piping |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy