(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Air cylinder with female rod end available as standard.
[Features]
· As it is directly installed without using brackets, the overall length and installation pitch is smaller.
· The space required for installation is dramatically reduced.
· Improved auto switch operability.
· Easy to adjust position.
· No trunnion mounting female thread added to basic type variation.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.
Air Cylinder, Direct Mount Type: Double Acting CG1R Series external appearance
Symbol Rubber bumper
Symbol Air cushion
Tube Internal Diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 |
---|---|---|---|---|---|---|
Operating method | Double acting, single rod | |||||
Lubrication | Not required (non-lube) | |||||
Applicable fluids | Air | |||||
Proof pressure | 1.5 MPa | |||||
Maximum operating pressure | 1.0 MPa | |||||
Minimum operating pressure | 0.05 MPa | |||||
Ambient temperature and working fluid temperature | Without auto switch: -10°C to 70°C (No freezing) With auto switch: -10°C to 60°C (No freezing) | |||||
Operating piston speed | 50 to 1,000 mm/s | |||||
Stroke length tolerance | Up to 300st(0 to +1.4) mm | |||||
Cushioning | Rubber bumper, air cushion |
(Unit: mm)
Tube I.D. | Standard stroke* |
---|---|
20 | 25, 50, 75, 100, 125, 150 |
25/32 | 25, 50, 75, 100, 125, 150, 200 |
40/50/63 | 25, 50, 75, 100, 125, 150, 200, 250, 300 |
*Consult with the manufacturer support center for strokes which exceed the standard stroke length.
Note 1) Intermediate strokes not listed above are produced to order.
Manufacture of intermediate strokes at 1 mm intervals is possible. (Spacers are not used.)
Note 2) Applicable strokes should be confirmed according to the usage. For details, refer to "Air Cylinders Model Selection" in the manufacturer's catalog.
In addition, products that exceed the standard stroke may not be able to fulfill the specifications due to deflection, etc.
(Unit: mm)
With rubber bumper dimensional outline drawing / Base mounting diagram
With air cushion dimensional outline drawing / Base mounting diagram
For ø20 (20‑mm diameter), ø25 (25‑mm diameter)
Female rod end dimensional outline drawing / Base mounting diagram
Tube I.D. | Stroke range | A | AL | B1 | D | E | F | GA | GB | H | H1 | I | K | KA | L |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20 | Up to 150 | 18 | 15.5 | 13 | 8 | 12 | 2 | 20 | 10 | 27 | 5 | 26 | 5 | 6 | 30.4 |
25 | Up to 200 | 22 | 19.5 | 17 | 10 | 14 | 2 | 22 | 10 | 32 | 6 | 31 | 5.5 | 8 | 36.4 |
32 | Up to 200 | 22 | 19.5 | 17 | 12 | 18 | 2 | 26 | 10 | 32 | 6 | 38 | 5.5 | 10 | 42.4 |
40 | Up to 300 | 30 | 27 | 19 | 16 | 25 | 2 | 30 | 10 | 39 | 8 | 47 | 6 | 14 | 52.4 |
50 | Up to 300 | 35 | 32 | 27 | 20 | 30 | 2 | 33 | 12 | 45 | 11 | 58 | 7 | 18 | 64.5 |
63 | Up to 300 | 35 | 32 | 27 | 20 | 32 | 2 | 39 | 12 | 45 | 11 | 72 | 7 | 18 | 76.6 |
Tube I.D. | Stroke range | LD | LH | LX | MM | N | P | S | X | Y | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|
20 | Up to 150 | ø5.5 (5.5‑mm diameter), ø9.5 (9.5‑mm diameter) depth of counterbore 6 | 15 | 18 | M8 × 1.25 | 27 | 1/8 | 75 | 38 | 11 | 104 |
25 | Up to 200 | ø6.6 (6.6‑mm diameter), ø11 (11‑mm diameter) depth of counterbore 7 | 18 | 22 | M10 × 1.25 | 29 | 1/8 | 77 | 44 | 12 | 111 |
32 | Up to 200 | ø9 (9‑mm diameter), ø14 (14‑mm diameter) depth of counterbore 9 | 21 | 24 | M10 × 1.25 | 33 | 1/8 | 83 | 45 | 13 | 117 |
40 | Up to 300 | ø11 (11‑mm diameter), ø17.5 (17.5‑mm diameter) depth of counterbore 12 | 26 | 32 | M14 × 1.5 | 37 | 1/8 | 94 | 55 | 16 | 135 |
50 | Up to 300 | ø14 (14‑mm diameter), ø20 (20‑mm diameter) depth of counterbore 14 | 32 | 41 | M18 × 1.5 | 44 | 1/4 | 108 | 62 | 17 | 155 |
63 | Up to 300 | ø18 (18‑mm diameter), ø26 (26‑mm diameter) depth of counterbore 18 | 38 | 46 | M18 × 1.5 | 50 | 1/4 | 114 | 64 | 19 | 161 |
With air cushion
Tube I.D. | Stroke range | P | WA | WB | WC | WD | Wθ | WH |
---|---|---|---|---|---|---|---|---|
20 | Up to 150 | M5 × 0.8 | 22 | 15 | 5.5 | 2 | 25° | 1.5 |
25 | Up to 200 | M5 × 0.8 | 24 | 14.5 | 7 | 2 | 25° | 1.5 |
32 | Up to 200 | Rc 1/8 | 28 | 14 | 11.5 | - | 25° | 1.5 |
40 | Up to 300 | Rc 1/8 | 32 | 15 | 15 | - | 20° | 1.5 |
50 | Up to 300 | Rc 1/4 | 36 | 16 | 17.5 | - | 20° | 3 |
63 | Up to 300 | Rc 1/4 | 42 | 17 | 20.5 | - | 20° | 3 |
Female rod end
Tube I.D. | A1 | H | MM | X | ZZ |
---|---|---|---|---|---|
20 | 8 | 13 | M4 × 0.7 | 24 | 90 |
25 | 8 | 14 | M5 × 0.8 | 26 | 93 |
32 | 12 | 14 | M6 × 1 | 27 | 99 |
40 | 13 | 15 | M8 × 1.25 | 31 | 111 |
50 | 18 | 16 | M10 × 1.5 | 33 | 126 |
63 | 18 | 16 | M10 × 1.5 | 35 | 132 |
*See the manufacturer's catalog for product information other than the above.
Part Number |
---|
CDG1RA25-125Z-B53S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Specifications | Auto Switches | Lead Wire | The number of the switches | Rod Tip Metal Fitting | Rod Tip Shape | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 25 | 125 | Standard | Air cushion | Built-in magnet | B53 | 0.5 | 1 | Without bracket | Male rod end | Made-to-order products not available |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
End Locking | No | Operating Pressure(MPa) | 0.05 to 1.0 | Type | Direct mount type |
Please check the type/dimensions/specifications of the part CDG1RA25-125Z-B53S in the Air Cylinder, Direct-Mount Type, Double Acting CG1R Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDG1RA25-125Z-B53S trong chuỗi Air Cylinder, Direct-Mount Type, Double Acting CG1R Series.
Part Number |
---|
CDG1RA20-100Z-A93S |
CDG1RA20-100Z-A93Z3 |
CDG1RA20-100Z-B54 |
CDG1RA25-125Z-B54 |
CDG1RA25-125Z-B54LS |
CDG1RA25-125Z-B54Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Specifications | Auto Switches | Lead Wire | The number of the switches | Rod Tip Metal Fitting | Rod Tip Shape | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 20 | 100 | Standard | Air cushion | Built-in magnet | A93 | 0.5 | 1 | Without bracket | Male rod end | Made-to-order products not available | ||
- | 1 Piece(s) | Quote | 20 | 100 | Standard | Air cushion | Built-in magnet | A93 | 5 | 3 | Without bracket | Male rod end | Made-to-order products not available | ||
- | 1 Piece(s) | Quote | 20 | 100 | Standard | Air cushion | Built-in magnet | B54 | 0.5 | 2 | Without bracket | Male rod end | Made-to-order products not available | ||
- | 1 Piece(s) | Quote | 25 | 125 | Standard | Air cushion | Built-in magnet | B54 | 0.5 | 2 | Without bracket | Male rod end | Made-to-order products not available | ||
- | 1 Piece(s) | Quote | 25 | 125 | Standard | Air cushion | Built-in magnet | B54 | 3 | 1 | Without bracket | Male rod end | Made-to-order products not available | ||
- | 1 Piece(s) | Quote | 25 | 125 | Standard | Air cushion | Built-in magnet | B54 | 5 | 2 | Without bracket | Male rod end | Made-to-order products not available |