(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Cylinder, Direct-Mount Type, Double Acting CG1R Series (Part Number)

Air Cylinder, Direct-Mount Type, Double Acting CG1R Series
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
  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Product Description

Air cylinder with female rod end available as standard.
[Features]
· As it is directly installed without using brackets, the overall length and installation pitch is smaller.
· The space required for installation is dramatically reduced.
· Improved auto switch operability.
· Easy to adjust position.
· No trunnion mounting female thread added to basic type variation.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.

Air Cylinder, Direct Mount Type: Double Acting CG1R Series Specifications

Air Cylinder, Direct Mount Type: Double Acting CG1R Series external appearance

Air Cylinder, Direct Mount Type: Double Acting CG1R Series external appearance

Symbol Rubber bumper

Symbol Rubber bumper

Symbol Air cushion

Symbol Air cushion

Specifications

Tube Internal Diameter (mm)202532405063
Operating methodDouble acting, single rod
LubricationNot required (non-lube)
Applicable fluidsAir
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.05 MPa
Ambient temperature and working fluid temperatureWithout auto switch: -10°C to 70°C (No freezing)
With auto switch: -10°C to 60°C (No freezing)
Operating piston speed50 to 1,000 mm/s
Stroke length toleranceUp to 300st(0 to +1.4) mm
CushioningRubber bumper, air cushion

Standard Strokes

 

(Unit: mm)

 

Tube I.D.Standard stroke*
2025, 50, 75, 100, 125, 150
25/3225, 50, 75, 100, 125, 150, 200
40/50/6325, 50, 75, 100, 125, 150, 200, 250, 300

*Consult with the manufacturer support center for strokes which exceed the standard stroke length.
Note 1) Intermediate strokes not listed above are produced to order.
Manufacture of intermediate strokes at 1 mm intervals is possible. (Spacers are not used.)
Note 2) Applicable strokes should be confirmed according to the usage. For details, refer to "Air Cylinders Model Selection" in the manufacturer's catalog.
In addition, products that exceed the standard stroke may not be able to fulfill the specifications due to deflection, etc.

Basic Dimensional Outline Drawing / Base Mounting Diagram

 

(Unit: mm)

 

With rubber bumper dimensional outline drawing / Base mounting diagram

With rubber bumper dimensional outline drawing / Base mounting diagram

With air cushion dimensional outline drawing / Base mounting diagram

With air cushion dimensional outline drawing / Base mounting diagram

For ø20 (20‑mm diameter), ø25 (25‑mm diameter)

For ø20 (20‑mm diameter), ø25 (25‑mm diameter)

Female rod end dimensional outline drawing / Base mounting diagram

Female rod end dimensional outline drawing / Base mounting diagram

Tube I.D.Stroke rangeAALB1DEFGAGBHH1IKKAL
20Up to 1501815.51381222010275265630.4
25Up to 2002219.517101422210326315.5836.4
32Up to 2002219.517121822610326385.51042.4
40Up to 3003027191625230103984761452.4
50Up to 30035322720302331245115871864.5
63Up to 30035322720322391245117271876.6
Tube I.D.Stroke rangeLDLHLXMMNPSXYZZ
20Up to 150ø5.5 (5.5‑mm diameter), ø9.5 (9.5‑mm diameter) depth of counterbore 61518M8 × 1.25271/8753811104
25Up to 200ø6.6 (6.6‑mm diameter), ø11 (11‑mm diameter) depth of counterbore 71822M10 × 1.25291/8774412111
32Up to 200ø9 (9‑mm diameter), ø14 (14‑mm diameter) depth of counterbore 92124M10 × 1.25331/8834513117
40Up to 300ø11 (11‑mm diameter), ø17.5 (17.5‑mm diameter) depth of counterbore 122632M14 × 1.5371/8945516135
50Up to 300ø14 (14‑mm diameter), ø20 (20‑mm diameter) depth of counterbore 143241M18 × 1.5441/41086217155
63Up to 300ø18 (18‑mm diameter), ø26 (26‑mm diameter) depth of counterbore 183846M18 × 1.5501/41146419161

With air cushion

Tube I.D.Stroke rangePWAWBWCWDWH
20Up to 150M5 × 0.822155.5225°1.5
25Up to 200M5 × 0.82414.57225°1.5
32Up to 200Rc 1/8281411.5-25°1.5
40Up to 300Rc 1/8321515-20°1.5
50Up to 300Rc 1/4361617.5-20°3
63Up to 300Rc 1/4421720.5-20°3

Female rod end

Tube I.D.A1HMMXZZ
20813M4 × 0.72490
25814M5 × 0.82693
321214M6 × 12799
401315M8 × 1.2531111
501816M10 × 1.533126
631816M10 × 1.535132

*See the manufacturer's catalog for product information other than the above.

Part Number
CDG1RA25-15Z-A93
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Cushion Specifications Auto Switches Lead Wire The number of the switches Rod Tip Metal Fitting Rod Tip Shape Custom-made Specifications

-

1 Piece(s) Quote 2515StandardAir cushionBuilt-in magnetA930.52Without bracketMale rod endMade-to-order products not available

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
End Locking No Operating Pressure(MPa) 0.05 to 1.0 Type Direct mount type

Please check the type/dimensions/specifications of the part CDG1RA25-15Z-A93 in the Air Cylinder, Direct-Mount Type, Double Acting CG1R Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDG1RA25-15Z-A93 trong chuỗi Air Cylinder, Direct-Mount Type, Double Acting CG1R Series.

Products like this...

Part Number
CDG1RA20-100Z-A93S
CDG1RA20-100Z-A93Z3
CDG1RA20-100Z-B54
CDG1RA25-15Z-M9BWL
CDG1RA25-160Z
CDG1RA25-160Z-B54Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Cushion Specifications Auto Switches Lead Wire The number of the switches Rod Tip Metal Fitting Rod Tip Shape Custom-made Specifications

-

1 Piece(s) Quote 20100StandardAir cushionBuilt-in magnetA930.51Without bracketMale rod endMade-to-order products not available

-

1 Piece(s) Quote 20100StandardAir cushionBuilt-in magnetA9353Without bracketMale rod endMade-to-order products not available

-

1 Piece(s) Quote 20100StandardAir cushionBuilt-in magnetB540.52Without bracketMale rod endMade-to-order products not available

-

1 Piece(s) Quote 2515StandardAir cushionBuilt-in magnetM9BW32Without bracketMale rod endMade-to-order products not available

-

1 Piece(s) Quote 25160StandardAir cushionBuilt-in magnetWithout switch--Without bracketMale rod endMade-to-order products not available

-

1 Piece(s) Quote 25160StandardAir cushionBuilt-in magnetB5452Without bracketMale rod endMade-to-order products not available