(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Metal Quick-Connect Fitting, KQB2 Series, Plug, KQB2P

Metal Quick-Connect Fitting, KQB2 Series, Plug, KQB2P
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      22,400VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for shape details.

Product Description

Compact and lightweight One-Touch fitting.
[Features]
・ Compact and weight reduced
・ Lubrication-free
[Applications]
·Used to close unused quick-connect fittings

One-Touch Fittings Plug

Plug: KQB2P: related images

Plug (KQB2P) external view

Plug: KQB2P: related images

Plug (KQB2P) dimensional outline drawing

 

(Unit: mm)

 

Applicable fitting size
(ød)
ModeløDLAWeight (g)
ø3.2KQB2P-23528.916.92.8
ø4KQB2P-04629.6174.3
ø6KQB2P-06830.817.29
ø8KQB2P-081033.717.616.3
ø10KQB2P-101234.617.625.4
ø12KQB2P-121436.517.937.8
ø16KQB2P-161838.617.869.2

 

(Unit: mm)

 

Applicable fitting size
(ød)
ModeløDLAWeight (g)
ø1/8 "KQB2P-01528.916.92.8
ø5/32 "KQB2P-03629.6174.3
ø1/4 "KQB2P-07830.316.89.4
ø5/16 "KQB2P-091033.717.616.3
ø3/8 "KQB2P-111134.117.522.2
ø1/2 "KQB2P-131436.417.940.7
Part Number
KQB2P-01
KQB2P-03
KQB2P-04
KQB2P-06
KQB2P-07
KQB2P-08
KQB2P-09
KQB2P-10
KQB2P-11
KQB2P-12
KQB2P-13
KQB2P-16
KQB2P-23
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Fitting Size (mm) Applicable tube fitting size (inches)

22,400 VND

1 Piece(s) 32 Day(s) -1/8

22,400 VND

1 Piece(s) 32 Day(s) -5/32

22,400 VND

1 Piece(s) 32 Day(s) 4-

22,400 VND

1 Piece(s) Same day 6-

28,800 VND

1 Piece(s) 32 Day(s) -1/4

28,800 VND

1 Piece(s) 32 Day(s) 8-

35,200 VND

1 Piece(s) 32 Day(s) -5/16

35,200 VND

1 Piece(s) 32 Day(s) 10-

41,600 VND

1 Piece(s) 32 Day(s) -3/8

41,600 VND

1 Piece(s) 32 Day(s) 12-

48,000 VND

1 Piece(s) 32 Day(s) -1/2

54,400 VND

1 Piece(s) 32 Day(s) 16-

54,400 VND

1 Piece(s) 32 Day(s) 3.2-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Pipe/Plug Fitting Type Other shapes Applicable Fluid Water / Air
Body Material SUS304 Application Standard/Mini Packing, Material of O-Ring Special FKM (Fluorine Coating)
Other Shapes Plug Connector Operating Temperature(°C) -5::150