(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Compact and lightweight quick connect fitting. [Features]
・ Improved tube insertion and removal.
・ Compact and lightweight.
[Applications]
・ Used to plug single-action tube fittings that are not in use.
Plug KQ2P external appearance
Plug KQ2P dimensional outline drawing
(Units: mm)
Applicable tube fitting size ød | Model | øD | L | A | Weight g |
---|---|---|---|---|---|
ø2 | KJP-02 | 3 | 17 | 5.1 | 0.1 |
ø3.2 | KQ2P-23 | 5 | 31.5 | 18.2 | 1 |
ø4 | KQ2P-04 | 6 | 32 | 18.7 | 1 |
ø6 | KQ2P-06 | 8 | 35 | 21.7 | 1 |
ø8 | KQ2P-08 | 10 | 39 | 24.8 | 2 |
ø10 | KQ2P-10 | 12 | 43 | 27.4 | 3.5 |
ø12 | KQ2P-12 | 14 | 45.5 | 28.5 | 5 |
ø16 | KQ2P-16 | 20.9 | 47 | 26.4 | 8 |
(Units: mm)
Applicable tube fitting size ød (inches) | Model | øD | L | A | Weight g |
---|---|---|---|---|---|
ø1/8 | KQ2P-01 | 5 | 31.5 | 18.2 | 1 |
ø5/32 | KQ2P-03 | 6 | 32 | 18.7 | 1 |
ø3/16 | KQ2P-05 | 6.8 | 34 | 20.7 | 1 |
ø1/4 | KQ2P-07 | 8.5 | 35 | 21.7 | 1 |
ø5/16 | KQ2P-09 | 10 | 39 | 24.8 | 2 |
ø3/8 | KQ2P-11 | 11.5 | 43 | 27.4 | 3.5 |
ø1/2 | KQ2P-13 | 15 | 45.5 | 28.5 | 5 |
Part Number |
---|
KJP-02 |
KQ2P-01 |
KQ2P-03 |
KQ2P-04 |
KQ2P-05 |
KQ2P-06 |
KQ2P-07 |
KQ2P-08 |
KQ2P-09 |
KQ2P-10 |
KQ2P-11 |
KQ2P-12 |
KQ2P-13 |
KQ2P-16 |
KQ2P-23 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Fitting Size (mm) | Applicable tube fitting size (inches) |
---|---|---|---|---|---|---|
20,000 VND | 1 Piece(s) | 32 Day(s) | 2 | - | ||
36,800 VND | 1 Piece(s) | Same day | - | 1/8 | ||
36,000 VND | 1 Piece(s) | 32 Day(s) | - | 5/32 | ||
16,800 VND | 1 Piece(s) | Same day | 4 | - | ||
38,400 VND | 1 Piece(s) | Same day | - | 3/16 | ||
16,800 VND | 1 Piece(s) | Same day | 6 | - | ||
48,000 VND | 1 Piece(s) | Same day | - | 1/4 | ||
16,800 VND | 1 Piece(s) | Same day | 8 | - | ||
48,000 VND | 1 Piece(s) | 32 Day(s) | - | 5/16 | ||
25,600 VND 17,152 VND | 1 Piece(s) | Same day | 10 | - | ||
48,000 VND | 1 Piece(s) | 32 Day(s) | - | 3/8 | ||
27,200 VND | 1 Piece(s) | Same day | 12 | - | ||
48,000 VND | 1 Piece(s) | Same day | - | 1/2 | ||
27,200 VND | 1 Piece(s) | Same day | 16 | - | ||
36,800 VND | 1 Piece(s) | Same day | 3.2 | - |
Loading...Tải…
Types | Pipe/Plug | Fitting Type | Other shapes | Body Material | PBT+PP |
---|---|---|---|---|---|
Application | Standard/Mini | Other Shapes | Plug Connector |