(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Male Branch Tee KQ2T (Sealant) One-Touch Fitting KQ2 Series (Part Number)

Male Branch Tee KQ2T (Sealant) One-Touch Fitting KQ2 Series
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

SMC quick-connect fitting.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
[Applications]
・ Used for branch piping from female thread section in the 90 degree direction on both sides

[Please click here for the catalog]
・ Applicable metric tube outer diameter, connection thread "R" release bushing, oval (P.18) perfect circle (P.119)
・ Applicable tube imperial outer diameter, connection thread "NPT" release bushing, oval (P.42) perfect circle (P.148)
・ Applicable tube imperial outer diameter, connection thread "R" release bushing, oval (P.53) perfect circle (P.161)
* Made-to-order / clean series P.27, 48, 55, 131, 156, 163

Male Branch Tee KQ2T (Sealant) Specifications

Male Branch Tee KQ2T (Sealant): related images

Male Branch Tee KQ2T (Sealant) external appearance

Male Branch Tee KQ2T (Sealant): related images

Male Branch Tee KQ2T (Sealant) outline dimensional drawing

Applicable tube
outer diameter (inches)
Connection thread
NPT
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2A *MEffective area (mm2)Minimum hole diameterWeight g
XYNylonUrethane
ø1/81/16KQ2T01-33□S111.117.16.79.51014.524.223.713.33.42.92.59.7
1/8KQ2T01-34□S111.117.16.79.51014.516.61713.33.42.92.56
1/4KQ2T01-35□S114.297.16.79.51014.52120.213.33.42.92.515.6
ø5/321/16KQ2T03-33□S111.118.27.7101014.823.823.813.364.1310
1/8KQ2T03-34□S111.118.27.7101014.816.217.113.364.136.3
1/4KQ2T03-35□S114.298.27.7101014.821.621.313.364.1315.9
ø3/161/8KQ2T05-34□S111.119.18.411101516.71813.38.473.56.6
1/4KQ2T05-35□S114.299.18.411101522.122.213.38.473.516.2

Connection thread: NPT

Applicable tube outer diameter (inches)Connection thread
NPT
ModelH
(width across flats)
øD1Note 1: øD2L1L2A *MEffective area (mm2)Minimum hole diameterWeight g
NylonUrethane
ø1/81/16KQ2T01-33□S11.117.11014.524.223.713.33.42.92.59.7
1/8KQ2T01-34□S11.117.11014.516.61713.33.42.92.56
1/4KQ2T01-35□S14.297.11014.52120.213.33.42.92.515.6
ø5/321/16KQ2T03-33□S11.118.21014.823.823.813.364.1310
1/8KQ2T03-34□S11.118.21014.816.217.113.364.136.3
1/4KQ2T03-35□S14.298.21014.821.621.313.364.1315.9
ø3/161/8KQ2T05-34□S11.119.1101516.71813.38.473.56.6
1/4KQ2T05-35□S14.299.1101522.122.213.38.473.516.2
ø1/41/16KQ2T07-33□S11.1111.11015.625.326.813.38.58.53.511
1/8KQ2T07-34□S11.1111.11015.617.72013.31412.44.57.3
1/4KQ2T07-35□S14.2911.11015.623.124.213.31412.44.516.9
3/8KQ2T07-36□S17.4611.11015.624.525.313.31412.44.529.2
ø5/161/8KQ2T09-34□S11.1113.21016.418.722.114.214144.58.7
KQ2T09-34□QS12.713.21217.223.526.914.226.318.2611.7
1/4KQ2T09-35□S14.2913.21217.224.126.314.226.318.2615.9
3/8KQ2T09-36□S17.4613.21217.225.527.414.226.318.2627.9
ø3/81/8KQ2T11-34□S12.715.41218.623.127.615.621.221.2614.4
1/4KQ2T11-35□S17.4615.41719.328.531.815.628.823.87.524.1
3/8KQ2T11-36□S17.4615.41719.329.132.115.628.823.87.522.2
1/2KQ2T11-37□S22.2315.41719.333.334.615.628.823.87.548.7
ø1/21/4KQ2T13-35□S17.4619.31721.530.435.71757.350.6928.1
3/8KQ2T13-36□S17.4619.31721.826.231.21763.850.69.524.4
1/2KQ2T13-37□S22.2319.31721.830.433.71763.850.69.550.5

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* (A): Reference dimensions after screwing-in R thread

Connection thread: R

Applicable tube outer diameter (inches)Connection thread
R
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2A *MEffective area (mm2)Minimum hole diameterWeight g
XYNylonUrethane
ø3/161/8KQ2T05-01□S1109.18.411101516.718.113.38.473.55.8
1/4KQ2T05-02□S1149.18.411101522.22213.38.473.515.3
Applicable tube outer diameter mmConnection thread
R
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2A *MEffective area (mm2)Minimum hole diameterWeight g
XYNylonUrethane
ø3.21/8KQ2T23-01□S1107.16.79.51014.516.617.113.33.42.92.55.2
1/4KQ2T23-02□S1147.16.79.51014.521.12013.33.42.92.514.7
ø41/8KQ2T04-01□S1108.27.7101014.816.217.213.364.135.5
1/4KQ2T04-02□S1148.27.7101014.821.721.113.364.1315
ø61/8KQ2T06-01□S11010.49.7121015.517.319.413.313.9114.56.1
1/4KQ2T06-02□S11410.49.7121015.522.823.313.313.9114.515.6
3/8KQ2T06-03□S11710.49.7121015.524.124.213.313.9114.527.4
Applicable tube outer diameter (inches)Connection thread
R
ModelH
(width across flats)
øD1Note 1: øD2L1L2A *MEffective area (mm2)Minimum hole diameterWeight g
NylonUrethane
ø3/161/8KQ2T05-01□S109.1101516.718.113.38.47.03.55.8
1/4KQ2T05-02□S149.1101522.22213.38.47.03.515.3
ø1/41/8KQ2T07-01□S1011.11015.617.720.113.314.412.44.56.5
1/4KQ2T07-02□S1411.11015.623.22413.314.412.44.516
3/8KQ2T07-03□S1711.11015.624.524.913.314.412.44.527.7
ø5/161/8KQ2T09-01□S1013.21016.418.722.214.214.414.44.57.9
KQ2T09-01□QS1213.21217.223.52714.226.318.2611.0
1/4KQ2T09-02□S1413.21217.225.427.314.226.318.2619.4
3/8KQ2T09-03□S1713.21217.225.52714.226.318.2626.5
ø3/81/4KQ2T11-02□S1715.41719.328.431.415.628.823.87.523.9
3/8KQ2T11-03□S1715.41719.329.331.915.628.823.87.524.4
1/2KQ2T11-04□S2215.41719.333.334.615.628.823.87.546.9
ø1/21/4KQ2T13-02□S1719.31721.530.335.31757.350.6927.9
3/8KQ2T13-03□S1719.31721.828.4331763.850.69.527.4
1/2KQ2T13-04□S2219.31721.830.433.71763.850.69.548.8
Applicable tube outer diameter mmConnection thread
R
ModelH
(width across flats)
øD1Note 1: øD2L1L2A *MEffective area (mm2)Minimum hole diameterWeight g
NylonUrethane
ø3.21/8KQ2T23-01□S107.11014.516.617.113.33.42.92.55.2
1/4KQ2T23-02□S147.11014.521.12013.33.42.92.514.7
ø41/8KQ2T04-01□S108.21014.816.217.213.364.135.5
1/4KQ2T04-02□S148.21014.821.721.113.364.1315
ø61/8KQ2T06-01□S1010.41015.517.319.413.313.9114.56.1
1/4KQ2T06-02□S1410.41015.522.823.313.313.9114.515.6
3/8KQ2T06-03□S1710.41015.524.124.213.313.9114.527.4
ø81/8KQ2T08-01□S1013.21016.418.722.214.214144.57.9
KQ2T08-01□QS1213.21217.223.52714.226.318.2611.0
1/4KQ2T08-02□S1413.21217.225.427.314.226.318.2619.4
3/8KQ2T08-03□S1713.21217.225.52714.226.318.2626.5
ø101/8KQ2T10-01□S1215.91218.623.528.415.621.614.9613.9
1/4KQ2T10-02□S1715.91719.328.631.915.635.2257.524.3
3/8KQ2T10-03□S1715.91719.329.532.415.635.2257.524.8
1/2KQ2T10-04□S2215.91719.333.535.115.635.2257.547.3
ø121/4KQ2T12-02□S1718.51721.529.934.51757.245.2927.3
3/8KQ2T12-03□S1718.51721.530.8351757.245.2928
1/2KQ2T12-04□S2218.51721.534.837.71757.245.2950.4
ø161/4KQ2T16-02□S1723.81725.132.639.820.657.257.2935.5
3/8KQ2T16-03□S2223.82127.135.442.220.67158.91147.7
1/2KQ2T16-04□S2223.82127.134.139.620.610058.91351.4

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* (A): Reference dimensions after screwing-in R thread

Part Number
KQ2T01-35AS
KQ2T01-35NS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Application Thread Material Union, Equal Dia. Operating Temperature
(°C)
Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Specifications Release button shape Release button color Custom-made specifications

83,200 VND

1 Piece(s) 32 Day(s) [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass--5~601/8NPT1/4WhiteWith sealing agentPerfect circleOrangeN/A

89,600 VND

1 Piece(s) 32 Day(s) [Brass] PBT + Brass (Electroless nickel plating)Standard/Mini[Standard (Brass)] Brass (Electroless nickel plating)--5~601/8NPT1/4WhiteWith sealing agentPerfect circleOrangeN/A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Packing, Material of O-Ring NBR Screw Mounting, Multipoint Double Port Tee Union Number of Connection Tubes(piece) 2