(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Quick-Connect Fitting, KQ2 Series, 45° Elbow Union KQ2K (Gasket Seal) (Part Number)

Quick-Connect Fitting, KQ2 Series, 45° Elbow Union KQ2K (Gasket Seal)
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

SMC quick-connect fitting.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
[Applications]
・ Used for piping in the 45 degree direction from the female thread section. Intermediate model between half union and elbow union

[Please click here for the catalog]
・ Applicable metric tube outer diameter, connection thread "M" release bushing, oval (P.13) Perfect circle (P.111)
・ Applicable tube imperial outer diameter, connection thread "UNF" release bushing, oval (P.37) perfect circle (P.142)
・ Applicable metric tube outer diameter, connection thread "Uni" release bushing, oval (P.91) perfect circle (P.205)

45° Male Elbow KQ2K (Gasket Seal) Specifications

45° Male Elbow KQ2K (Gasket Seal) external appearance

45° Male Elbow KQ2K (Gasket Seal) external appearance

45° Male Elbow KQ2K (Gasket Seal) dimensional outline drawing

45° Male Elbow KQ2K (Gasket Seal) dimensional outline drawing

Connection thread: M

Applicable tube outer diameter
mm
Connection thread
M
ModelH
(width across flats)
øD1Release
Button Dimensions
øD2L1L2AMEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø4M5 × 0.8KQ2K04-M5□178.27.710814.413.122.813.33.43.42.53
M6 × 1.0KQ2K04-M6□188.27.710814.414.122.813.33.43.42.54.1
ø6M5 × 0.8KQ2K06-M5□1710.49.712814.41727.413.33.43.42.53.5
M6 × 1.0KQ2K06-M6□1810.49.712814.41827.413.33.43.42.54.5
Applicable tube outer diameter
mm
Connection thread
M
ModelH
(width across flats)
øD1Note: øD2L1L2AMEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø4M5 × 0.8KQ2K04-M5□78.2814.413.122.813.33.43.42.53
M6 × 1.0KQ2K04-M6□88.2814.414.122.813.33.43.42.54.1
ø6M5 × 0.8KQ2K06-M5□710.4814.41727.413.33.43.42.53.5
M6 × 1.0KQ2K06-M6□810.4814.41827.413.33.43.42.54.5

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.

Connection thread: UNF

Applicable tube outer diameter (inches)Connection thread
UNF
ModelH
(width across flats)
øD1Release
Button Dimensions
øD2L1L2AMEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø1/810-32 UNFKQ2K01-32□177.16.79.5814.41321.913.332.52.52.8
ø5/3210-32 UNFKQ2K03-32□178.27.710814.41322.213.33.43.42.53
Applicable tube outer diameter (inches)Connection thread
UNF
ModelH
(width across flats)
øD1Note: øD2L1L2AMEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø1/810-32 UNFKQ2K01-32□77.1814.41321.913.332.52.52.8
ø5/3210-32 UNFKQ2K03-32□78.2814.41322.213.33.43.42.53
ø1/410-32 UNFKQ2K07-32□711.1814.916.526.813.33.53.52.53.6

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.

Connection thread: Uni

Applicable tube outer diameter (mm)Connection thread
Uni
ModelH
(width across flats)
øD1Release
Button Dimensions
øD2L1L2A *MEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø41/8KQ2K04-U01□1108.27.7101014.412.920.813.34.83.44.54.7
1/4KQ2K04-U02□1148.27.7101014.414.72113.34.83.44.511.3
ø61/8KQ2K06-U01□11010.49.7121014.71523.813.38.76.94.55.1
1/4KQ2K06-U02□11410.49.7121014.716.82413.38.76.94.511.7
3/8KQ2K06-U03□11710.49.7121014.717.925.113.38.76.94.521.2
Applicable tube outer diameter (mm)Connection thread
Uni
ModelH
(width across flats)
øD1Note 1: øD2L1L2A *MEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø41/8KQ2K04-U01□108.21014.412.920.813.34.83.44.54.7
1/4KQ2K04-U02□148.21014.414.72113.34.83.44.511.3
ø61/8KQ2K06-U01□1010.41014.71523.813.38.76.94.55.1
1/4KQ2K06-U02□1410.41014.716.82413.38.76.94.511.7
3/8KQ2K06-U03□1710.41014.717.925.113.38.76.94.521.2
ø81/8KQ2K08-U01□1013.2101615.926.514.28.78.74.56
KQ2K08-U01□Q Note 2:1213.2121619.730.814.219.713.668.4
1/4KQ2K08-U02□1413.2121618.727.714.219.719.7610.7
3/8KQ2K08-U03□1713.2121619.828.814.219.719.7620
ø101/8KQ2K10-U01□1415.91218.219.432.415.630.923.2612.2
1/4KQ2K10-U02□1715.91717.624.735.715.630.923.27.517
3/8KQ2K10-U03□1715.91717.621.632.615.630.923.27.517.4
1/2KQ2K10-U04□2215.91717.629.23815.630.923.27.547.7
ø121/4KQ2K12-U02□1718.51719.424.637.71744.535.1918.5
3/8KQ2K12-U03□1718.51719.421.534.61744.535.1918.9
1/2KQ2K12-U04□2218.51719.429.1401744.535.1949.2

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in Uni thread
Note: øD1 is the maximum diameter.

Part Number
10-KQ2K10-U01N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Release button shape Release button color Custom-made specifications

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)10Uni1/8WhitePerfect circleWhiteN/A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Packing, Material of O-Ring NBR Screw Mounting, Direction Elbow Elbows 45° Elbow Union
Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 1

Please check the type/dimensions/specifications of the part 10-KQ2K10-U01N in the Quick-Connect Fitting, KQ2 Series, 45° Elbow Union KQ2K (Gasket Seal) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-KQ2K10-U01N trong chuỗi Quick-Connect Fitting, KQ2 Series, 45° Elbow Union KQ2K (Gasket Seal).

Products like this...

Part Number
10-KQ2K04-M5N1
10-KQ2K04-M6N
10-KQ2K04-U01N
10-KQ2K10-U02N
10-KQ2K10-U03N
10-KQ2K10-U04N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Release button shape Release button color Custom-made specifications

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)4M5×0.8WhiteEllipseWhiteN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)4M6×1.0WhitePerfect circleWhiteN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)4Uni1/8WhitePerfect circleWhiteN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)10Uni1/4WhitePerfect circleWhiteN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)10Uni3/8WhitePerfect circleWhiteN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)10Uni1/2WhitePerfect circleWhiteN/A