(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A miniature pipe fitting from SMC Corporation.
[Features]
・ Compact piping space
·Branches from R1/8 piping to 9 locations of M5 piping
·Panel mount is also possible
·Compact and tool-free attachment/detachment
Manifold M-5M outline drawing
Mini Fitting M series structure
Applicable tube material | Nylon | Soft nylon Note 1: | Polyurethane | Super PFA Note 2: | FEP Note 3: | Modified PTFE Note 4: | ||
---|---|---|---|---|---|---|---|---|
Applicable tube outer diameter / inner diameter | For M3 | - | ø3.18/ø2.18 | ø4/ø2.5 | ø3.18/ø2 ø4/ø2.5 | - | - | - |
For M5 and R1/8 | ø4/ø2.5 ø6/ø4 | ø4/ø2.5 ø6/ø4 | ø3.18/ø2 ø4/ø2.5 ø6/ø4 | ø6/ø4 | ø4/ø2.5 ø6/ø4 | ø4/ø2.5 ø6/ø4 | ||
Usable fluids | Air, water Note 5: | |||||||
Maximum operating pressure (at 20°C) | 1.5 MPa | 1 MPa | 0.8 MPa | 1 MPa | 1.5 MPa | 1.4 MPa | ||
Ambient temperature and working fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |||||||
Connection size | M3, M5, R1/8 | M5, R1/8 | ||||||
Thread | JIS B0205, Class 2 (metric coarse thread) JIS B0203 (tapered thread for pipes/tubes) |
Note 1) For soft nylon tube, water cannot be used.
For Note 2, Note 3 and Note 4, use only hose nipple types.
Note 5: Water cannot be used for barb fittings, barb elbows or barb elbows (H).
Materials | Body | C3604BD (SUS303 for M-3N and M-5N nipples) |
---|---|---|
Gasket | Nylon 66 / GF30%, SUS304/NBR (PVC for M3 only) |
Part Number |
---|
M-5M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
240,000 VND | 1 Piece(s) | Same day |
Loading...Tải…
Connection Types | Screw⇔Screw Branch Connection | Screw <=> Screw Multipoint Shape | Manifolds | Material | Brass |
---|---|---|---|---|---|
Connection screw | Rc | Types of Screw Small-Diameter Side | M |
Please check the type/dimensions/specifications of the part M-5M in the Miniature Pipe Fitting, M Series, Manifold, M-5M series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần M-5M trong chuỗi Miniature Pipe Fitting, M Series, Manifold, M-5M.