(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Barb One-Touch M-32F-2, M-04F-2

Barb One-Touch M-32F-2, M-04F-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      98,400VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

A miniature pipe coupling from SMC Corporation.

[Features]
· Small and can be removed without tools.
· Compact piping space.


Part Number
M-04F-2
M-32F-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

98,400 VND

1 Piece(s) Same day

98,400 VND

1 Piece(s) 32 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connection Types Tube ⇔ Connection of tube with different diameter Tube <=> Tube Connection Shape Barbed One-Touch Material Brass
Applicable tube material (O.D./I.D.) Polyurethane  Gasket Material SUS304+POM