(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Line 8 Strut Profile, 80 × 40, 1 Row Groove × 2 Row Groove, 4 Surface Grooves SPH

Line 8 Strut Profile, 80 × 40, 1 Row Groove × 2 Row Groove, 4 Surface Grooves SPH
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials] Aluminum
[Treatment] Anodized aluminum

 
Part Number
SPH8040N-3M
SPH8040N-[30-2999/1]
SPH8040N-[3001-4000/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

10,447,579 VND

1 Piece(s) 82 Day(s) or more 10

-

1 Piece(s) 82 Day(s) or more 10

-

1 Piece(s) 82 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Standard Extrusion Size(mm) 40 Extrusion Size 80x40 Extrusion Series IMAO (item) Line 8
Extrusion Type Rectangle Number of Extrusion Slots 1 Row Groove × 2 Row Groove Surface Treatment Clear Anodize
Number of Slotted Surfaces 4-Side Slot