(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Fixing legs for the TECKAR Safety Fence.
· For the D36 type => KNS-H116, KNW-H116
· For the G40 type => JMW-120, JMW-120W
· Common to all types => KAS-H150, KAS-H400, KAK-H150
· Use M8 cap bolts, M8 post-assembly insertion nuts and Hijikata anchor bolts when mounting the fixing legs.
Refer to the catalog for model numbers and quantities.
· Add "-S" to the end of the model number to include a set of bolts and nuts.
Model number: KAS-H150-S
Part Number |
---|
JMW-120 |
JMW-120-S |
JMW-120W |
JMW-120W-S |
KAK-H150 |
KAK-H150-S |
KAS-H150 |
KAS-H150-S |
KAS-H400 |
KAS-H400-S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Extrusion Series | Product Details | Type |
---|---|---|---|---|---|---|---|
468,195 VND | 1 Piece(s) | 8 Day(s) or more | G40 | Single item | Box leg - single | ||
537,420 VND | 1 Piece(s) | 8 Day(s) or more | G40 | Set of bolts and nuts | Box leg - single | ||
671,371 VND | 1 Piece(s) | 8 Day(s) or more | G40 | Single item | Box leg - double | ||
805,833 VND | 1 Piece(s) | 8 Day(s) or more | G40 | Set of bolts and nuts | Box leg - double | ||
343,690 VND | 1 Piece(s) | 8 Day(s) or more | D36 / G40 | Single item | Single sided leg | ||
370,878 VND | 1 Piece(s) | 8 Day(s) or more | D36 / G40 | Set of bolts and nuts | Single sided leg | ||
305,833 VND | 1 Piece(s) | 8 Day(s) or more | D36 / G40 | Single item | Simple single leg | ||
364,596 VND | 1 Piece(s) | 8 Day(s) or more | D36 / G40 | Set of bolts and nuts | Simple single leg | ||
1,060,768 VND | 1 Piece(s) | 19 Day(s) or more | D36 / G40 | Single item | Simple leg H400 | ||
1,143,435 VND | 1 Piece(s) | 19 Day(s) or more | D36 / G40 | Set of bolts and nuts | Simple leg H400 |