(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
TECKAR Safety Fence - Swing Door Component

TECKAR Safety Fence - Swing Door Component

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      380,558VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Caster units for the D36 and G40 types are available.

    · For the D36 type => ACY-S150-S
    · For the G40 type => ACY-S150-GS

Product Description

A necessary component for when using the TECKAR Safety Fence standard door as a swing door.
· Can be used for all types of TECKAR Safety Fence.
· Can be used as a single-opening door, double door or saloon door.
· Change the left/right mounting position of the ATB-70A2 to change the left/right opening/closing direction.
*The price includes the freight and packaging costs.
*Accessories such as the handle must be assembled by the customer.

 
Part Number
ACY-S150-GS
ACY-S150-S
AOJ-7295-S
AST-A310-S
ATB-70A2-S
ATB-71H4-S
ATT-P823-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngExtrusion Series Product Details Type

1,486,146 VND

1 Piece(s) 8 Day(s) or more G40Double door / Single opening doorCaster unit

1,486,146 VND

1 Piece(s) 8 Day(s) or more D36Double door / Single opening doorCaster unit

400,453 VND

1 Piece(s) 8 Day(s) or more D36 / G40Double door / Single opening doorDrop bolt set

2,416,435 VND

1 Piece(s) 8 Day(s) or more D36 / G40Double doorDoor stopper

435,336 VND

1 Piece(s) 8 Day(s) or more D36 / G40Double door / Single opening doorHinge set

1,383,520 VND

1 Piece(s) 8 Day(s) or more D36 / G40Saloon doorB-type sprung hinge set

380,558 VND

1 Piece(s) 8 Day(s) or more D36 / G40Double door / Saloon door / Single opening doorHandle set

Loading...Tải…

  1. 1