(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A lightweight yet highly sturdy safety fence that complies with safety standards from the major automobile manufacturers in Japan.
[Features]
· Frame size: 36 × 45 mm
· The silver version features an anodized finish with a clear coating whereas the yellow version features a baked paint finish
· Ships in 5 working days
· Ships assembled
*The price includes the freight and packaging costs.
*Accessories such as the legs (for anchoring the panel) must be assembled by the customer.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Frame / Column Color | Panel / Center Material Shape | Panel / Center Material Quality | Panel / Center Material Thickness / Wire Diameter | Width (mm) | Height (mm) | Panel / Center Material Color | Pitch | Panel Top Shelf | Panel Bottom Shelf |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,869,943 VND | 1 Piece(s) | 14 Day(s) or more | Silver | Sheet Metal / Composite Plate | Aluminum | 3 | 1,055 | 1,800 | Off-white | - | Aluminum composite sheet | Aluminum composite sheet | ||
10,016,068 VND | 1 Piece(s) | 14 Day(s) or more | Silver | Resin Panel | Polycarbonate (PC) | 3 | 1,055 | 1,800 | Clear | - | PC | PC | ||
7,936,021 VND | 1 Piece(s) | 14 Day(s) or more | Silver | Resin Panel / Sheet Metal / Composite Plate | Aluminum / PET | 3 | 1,055 | 1,800 | Clear / off-white | - | PET | Aluminum composite sheet | ||
6,486,131 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Resin Panel | PET | 3 | 1,055 | 1,800 | Clear | - | PET | PET | ||
9,840,433 VND | 1 Piece(s) | 14 Day(s) or more | Silver | Resin Panel / Sheet Metal / Composite Plate | Aluminum / Polycarbonate (PC) | 3 | 1,055 | 1,800 | Smokey brown / off-white | - | PC | Aluminum composite sheet | ||
11,012,101 VND | 1 Piece(s) | 14 Day(s) or more | Silver | Resin Panel | Polycarbonate (PC) | 3 | 1,055 | 1,800 | Smokey brown | - | PC | PC | ||
6,259,036 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Resin Panel | PVC | 3 | 1,055 | 1,800 | Clear | - | PVC | PVC | ||
5,238,573 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Wire mesh | Iron | 3.2 | 150 | 1,800 | Black powder coating | 30 | Wire mesh | Wire mesh | ||
6,169,956 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Wire mesh / Resin Panel | Iron / PET | PET: 3 / Wire mesh: 3.2 | 150 | 1,800 | Black powder coating / clear | 30 | Wire mesh | PET | ||
4,303,506 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Wire mesh | Iron | 3.2 | 150 | 1,800 | Black powder coating | 50 | Wire mesh | Wire mesh | ||
5,700,431 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Wire mesh / Resin Panel | Iron / PET | PET: 3 / Wire mesh: 3.2 | 150 | 1,800 | Black powder coating / clear | 50 | Wire mesh | PET | ||
6,852,746 VND | 1 Piece(s) | 14 Day(s) or more | Silver | Sheet Metal / Composite Plate | Aluminum | 3 | 150 | 1,800 | Off-white | - | Aluminum composite sheet | Aluminum composite sheet | ||
8,635,228 VND | 1 Piece(s) | 14 Day(s) or more | Silver | Resin Panel | Polycarbonate (PC) | 3 | 150 | 1,800 | Clear | - | PC | PC | ||
6,169,956 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Wire mesh / Resin Panel | Iron / PET | PET: 3 / Wire mesh: 3.2 | 150 | 1,800 | Clear / black powder coating | 30 | PET | Wire mesh | ||
5,700,431 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Wire mesh / Resin Panel | Iron / PET | PET: 3 / Wire mesh: 3.2 | 150 | 1,800 | Clear / black powder coating | 50 | PET | Wire mesh | ||
7,018,875 VND | 1 Piece(s) | 14 Day(s) or more | Silver | Resin Panel / Sheet Metal / Composite Plate | Aluminum / PET | 3 | 150 | 1,800 | Clear / off-white | - | PET | Aluminum composite sheet | ||
5,105,290 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Resin Panel | PET | 3 | 150 | 1,800 | Clear | - | PET | PET | ||
6,196,243 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Expanded metal / Resin Panel | Iron / PET | PET: 3 / Expanded metal: 1.6 | 150 | 1,800 | Clear / black powder coating | - | PET | XS32 | ||
5,707,003 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Expanded metal / Resin Panel | Iron / PET | PET: 3 / Expanded metal: 1.6 | 150 | 1,800 | Clear / black powder coating | - | PET | XS41 | ||
8,923,290 VND | 1 Piece(s) | 14 Day(s) or more | Silver | Resin Panel / Sheet Metal / Composite Plate | Aluminum / Polycarbonate (PC) | 3 | 150 | 1,800 | Smokey brown / off-white | - | PC | Aluminum composite sheet | ||
9,631,260 VND | 1 Piece(s) | 14 Day(s) or more | Silver | Resin Panel | Polycarbonate (PC) | 3 | 150 | 1,800 | Smokey brown | - | PC | PC | ||
4,878,195 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Resin Panel | PVC | 3 | 150 | 1,800 | Clear | - | PVC | PVC | ||
6,196,243 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Expanded metal / Resin Panel | Iron / PET | PET: 3 / Expanded metal: 1.6 | 150 | 1,800 | Black powder coating / clear | - | XS32 | PET | ||
5,291,150 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Expanded metal | Iron | 1.6 | 150 | 1,800 | Black powder coating | - | XS32 | XS32 | ||
5,707,003 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Expanded metal / Resin Panel | Iron / PET | PET: 3 / Expanded metal: 1.6 | 150 | 1,800 | Black powder coating / clear | - | XS41 | PET | ||
4,310,078 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Expanded metal | Iron | 1.6 | 150 | 1,800 | Black powder coating | - | XS41 | XS41 | ||
5,273,623 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Wire mesh | Iron | 3.2 | 200 | 1,800 | Black powder coating | 30 | Wire mesh | Wire mesh | ||
6,212,675 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Wire mesh / Resin Panel | Iron / PET | PET: 3 / Wire mesh: 3.2 | 200 | 1,800 | Black powder coating / clear | 30 | Wire mesh | PET | ||
4,329,796 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Wire mesh | Iron | 3.2 | 200 | 1,800 | Black powder coating | 50 | Wire mesh | Wire mesh | ||
5,738,768 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Wire mesh / Resin Panel | Iron / PET | PET: 3 / Wire mesh: 3.2 | 200 | 1,800 | Black powder coating / clear | 50 | Wire mesh | PET | ||
6,883,418 VND | 1 Piece(s) | 14 Day(s) or more | Silver | Sheet Metal / Composite Plate | Aluminum | 3 | 200 | 1,800 | Off-white | - | Aluminum composite sheet | Aluminum composite sheet | ||
8,685,613 VND | 1 Piece(s) | 14 Day(s) or more | Silver | Resin Panel | Polycarbonate (PC) | 3 | 200 | 1,800 | Clear | - | PC | PC | ||
6,212,675 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Wire mesh / Resin Panel | Iron / PET | PET: 3 / Wire mesh: 3.2 | 200 | 1,800 | Clear / black powder coating | 30 | PET | Wire mesh | ||
5,738,768 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Wire mesh / Resin Panel | Iron / PET | PET: 3 / Wire mesh: 3.2 | 200 | 1,800 | Clear / black powder coating | 50 | PET | Wire mesh | ||
7,059,403 VND | 1 Piece(s) | 14 Day(s) or more | Silver | Resin Panel / Sheet Metal / Composite Plate | Aluminum / PET | 3 | 200 | 1,800 | Clear / off-white | - | PET | Aluminum composite sheet | ||
5,155,675 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Resin Panel | PET | 3 | 200 | 1,800 | Clear | - | PET | PET | ||
6,247,723 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Expanded metal / Resin Panel | Iron / PET | PET: 3 / Expanded metal: 1.6 | 200 | 1,800 | Clear / black powder coating | - | PET | XS32 | ||
5,747,531 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Expanded metal / Resin Panel | Iron / PET | PET: 3 / Expanded metal: 1.6 | 200 | 1,800 | Clear / black powder coating | - | PET | XS41 | ||
8,963,815 VND | 1 Piece(s) | 14 Day(s) or more | Silver | Resin Panel / Sheet Metal / Composite Plate | Aluminum / Polycarbonate (PC) | 3 | 200 | 1,800 | Smokey brown / off-white | - | PC | Aluminum composite sheet | ||
9,681,645 VND | 1 Piece(s) | 14 Day(s) or more | Silver | Resin Panel | Polycarbonate (PC) | 3 | 200 | 1,800 | Smokey brown | - | PC | PC | ||
4,928,581 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Resin Panel | PVC | 3 | 200 | 1,800 | Clear | - | PVC | PVC | ||
6,247,723 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Expanded metal / Resin Panel | Iron / PET | PET: 3 / Expanded metal: 1.6 | 200 | 1,800 | Black powder coating / clear | - | XS32 | PET | ||
5,343,723 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Expanded metal | Iron | 1.6 | 200 | 1,800 | Black powder coating | - | XS32 | XS32 | ||
5,747,531 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Expanded metal / Resin Panel | Iron / PET | PET: 3 / Expanded metal: 1.6 | 200 | 1,800 | Black powder coating / clear | - | XS41 | PET | ||
4,338,560 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Expanded metal | Iron | 1.6 | 200 | 1,800 | Black powder coating | - | XS41 | XS41 | ||
5,407,251 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Wire mesh | Iron | 3.2 | 400 | 1,800 | Black powder coating | 30 | Wire mesh | Wire mesh | ||
6,376,971 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Wire mesh / Resin Panel | Iron / PET | PET: 3 / Wire mesh: 3.2 | 400 | 1,800 | Black powder coating / clear | 30 | Wire mesh | PET | ||
4,423,993 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Wire mesh | Iron | 3.2 | 400 | 1,800 | Black powder coating | 50 | Wire mesh | Wire mesh | ||
5,883,350 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Wire mesh / Resin Panel | Iron / PET | PET: 3 / Wire mesh: 3.2 | 400 | 1,800 | Black powder coating / clear | 50 | Wire mesh | PET | ||
6,997,328 VND | 1 Piece(s) | 14 Day(s) or more | Silver | Sheet Metal / Composite Plate | Aluminum | 3 | 400 | 1,800 | Off-white | - | Aluminum composite sheet | Aluminum composite sheet | ||
8,880,580 VND | 1 Piece(s) | 14 Day(s) or more | Silver | Resin Panel | Polycarbonate (PC) | 3 | 400 | 1,800 | Clear | - | PC | PC | ||
6,376,971 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Wire mesh / Resin Panel | Iron / PET | PET: 3 / Wire mesh: 3.2 | 400 | 1,800 | Clear / black powder coating | 30 | PET | Wire mesh | ||
5,883,350 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Wire mesh / Resin Panel | Iron / PET | PET: 3 / Wire mesh: 3.2 | 400 | 1,800 | Clear / black powder coating | 50 | PET | Wire mesh | ||
7,213,845 VND | 1 Piece(s) | 14 Day(s) or more | Silver | Resin Panel / Sheet Metal / Composite Plate | Aluminum / PET | 3 | 400 | 1,800 | Clear / off-white | - | PET | Aluminum composite sheet | ||
5,350,643 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Resin Panel | PET | 3 | 400 | 1,800 | Clear | - | PET | PET | ||
6,447,071 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Expanded metal / Resin Panel | Iron / PET | PET: 3 / Expanded metal: 1.6 | 400 | 1,800 | Clear / black powder coating | - | PET | XS32 | ||
5,900,875 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Expanded metal / Resin Panel | Iron / PET | PET: 3 / Expanded metal: 1.6 | 400 | 1,800 | Clear / black powder coating | - | PET | XS41 | ||
9,118,256 VND | 1 Piece(s) | 14 Day(s) or more | Silver | Resin Panel / Sheet Metal / Composite Plate | Aluminum / Polycarbonate (PC) | 3 | 400 | 1,800 | Smokey brown / off-white | - | PC | Aluminum composite sheet | ||
9,876,611 VND | 1 Piece(s) | 14 Day(s) or more | Silver | Resin Panel | Polycarbonate (PC) | 3 | 400 | 1,800 | Smokey brown | - | PC | PC | ||
5,123,548 VND | 1 Piece(s) | 8 Day(s) or more | Silver | Resin Panel | PVC | 3 | 400 | 1,800 | Clear | - | PVC | PVC |
Loading...Tải…
Frame / Column Type | Aluminum Extrusion | Shipping form | Assembly type | Door / Sliding Door Type | NA |
---|---|---|---|---|---|
Lower Leg Portion Height(mm) | 120 |