(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
The lower cup is made of zinc and is nickel plated after machining to prevent corrosion and has the same characteristics as stainless steel.
Leveler, Leveling Foot, Adjustable Seat Foot, Adjustment Pad, Adjustable Foot
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Allowable Load (kN) | Thread Length L1 (mm) | Nominal of Thread M (mm) | A Cup Width | L2 Overall Length (MM) | H Bolt Length (MM) | I Cup Width (MM) |
---|---|---|---|---|---|---|---|---|---|---|---|
902,354 VND | 1 Piece(s) | 5 Day(s) | 2000 | 075 | M16x2.0 | 64 | 106 | 10 | 21 | ||
905,464 VND | 1 Piece(s) | 5 Day(s) | 2000 | 100 | M16x2.0 | 64 | 131 | 10 | 21 | ||
908,574 VND | 1 Piece(s) | 5 Day(s) | 2000 | 130 | M16x2.0 | 64 | 161 | 10 | 21 | ||
911,685 VND | 1 Piece(s) | 5 Day(s) | 2000 | 150 | M16x2.0 | 64 | 181 | 10 | 21 | ||
921,016 VND | 1 Piece(s) | 5 Day(s) | 2000 | 180 | M16x2.0 | 64 | 211 | 10 | 21 | ||
922,572 VND | 1 Piece(s) | 5 Day(s) | 3000 | 100 | M20X2.5 | 64 | 134 | 13 | 21 | ||
928,793 VND | 1 Piece(s) | 5 Day(s) | 3000 | 130 | M20X2.5 | 64 | 164 | 13 | 21 | ||
931,903 VND | 1 Piece(s) | 5 Day(s) | 3000 | 150 | M20X2.5 | 64 | 184 | 13 | 21 | ||
941,234 VND | 1 Piece(s) | 5 Day(s) | 3000 | 180 | M20X2.5 | 64 | 214 | 13 | 21 | ||
944,345 VND | 1 Piece(s) | 5 Day(s) | 3000 | 200 | M20X2.5 | 64 | 234 | 13 | 21 | ||
975,450 VND | 1 Piece(s) | 5 Day(s) | 3000 | 250 | M20X2.5 | 64 | 284 | 13 | 21 | ||
950,565 VND | 1 Piece(s) | 5 Day(s) | 2000 | 050 | M16x2.0 | 78 | 85 | 10 | 25 | ||
958,342 VND | 1 Piece(s) | 5 Day(s) | 2000 | 100 | M16x2.0 | 78 | 135 | 10 | 25 | ||
961,451 VND | 1 Piece(s) | 5 Day(s) | 2000 | 130 | M16x2.0 | 78 | 165 | 10 | 25 | ||
964,563 VND | 1 Piece(s) | 5 Day(s) | 2000 | 150 | M16x2.0 | 78 | 185 | 10 | 25 | ||
972,338 VND | 1 Piece(s) | 5 Day(s) | 2000 | 180 | M16x2.0 | 78 | 215 | 10 | 25 | ||
975,450 VND | 1 Piece(s) | 5 Day(s) | 2000 | 200 | M16x2.0 | 78 | 235 | 10 | 25 | ||
977,004 VND | 1 Piece(s) | 5 Day(s) | 3000 | 100 | M20X2.5 | 78 | 138 | 13 | 25 | ||
981,668 VND | 1 Piece(s) | 5 Day(s) | 3000 | 130 | M20X2.5 | 78 | 168 | 13 | 25 | ||
984,781 VND | 1 Piece(s) | 5 Day(s) | 3000 | 150 | M20X2.5 | 78 | 188 | 13 | 25 | ||
994,111 VND | 1 Piece(s) | 5 Day(s) | 3000 | 180 | M20X2.5 | 78 | 218 | 13 | 25 | ||
997,222 VND | 1 Piece(s) | 5 Day(s) | 3000 | 200 | M20X2.5 | 78 | 238 | 13 | 25 | ||
1,028,325 VND | 1 Piece(s) | 5 Day(s) | 3000 | 250 | M20X2.5 | 78 | 288 | 13 | 25 |
Loading...Tải…
Type | Adjusting Bolt | Adjusting Bolt Shape Type | Standard | Thread Material | SM45C |
---|---|---|---|---|---|
Thread Surface Treatment | Others | Body Material | IKOU_1 | Main Body Surface Treatment | IKOU_1 |
Properties | Corrosion Resistance | Swivel Mechanism | Not Provided | Screw and Bolt Material | S45C |
Cup Material | Zinc |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy