(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
Middle And High Load Adjuster, suitable for heavy load control equipment.
Leveler, Leveling Foot, Adjustable Seat Foot, Adjustment Pad, Adjustable Foot
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Allowable Load (kN) | Thread Length L1 (mm) | Nominal of Thread M (mm) | A Cup Width | L2 Overall Length (MM) | H Bolt Length (MM) | I Cup Width (MM) |
---|---|---|---|---|---|---|---|---|---|---|---|
854,143 VND | 1 Piece(s) | 5 Day(s) | 1000 | 75 | M12X1.75 | 53 | 99 | 8 | 16 | ||
857,252 VND | 1 Piece(s) | 5 Day(s) | 1000 | 100 | M12X1.75 | 53 | 124 | 8 | 16 | ||
860,364 VND | 1 Piece(s) | 5 Day(s) | 1000 | 125 | M12X1.75 | 53 | 149 | 8 | 16 | ||
863,473 VND | 1 Piece(s) | 5 Day(s) | 1000 | 150 | M12X1.75 | 53 | 174 | 8 | 16 | ||
854,143 VND | 1 Piece(s) | 5 Day(s) | 1000 | 50 | M12X1.75 | 59 | 76 | 8 | 18 | ||
857,252 VND | 1 Piece(s) | 5 Day(s) | 1000 | 75 | M12X1.75 | 59 | 101 | 8 | 18 | ||
860,364 VND | 1 Piece(s) | 5 Day(s) | 1000 | 100 | M12X1.75 | 59 | 126 | 8 | 18 | ||
863,473 VND | 1 Piece(s) | 5 Day(s) | 1000 | 125 | M12X1.75 | 59 | 151 | 8 | 18 | ||
866,584 VND | 1 Piece(s) | 5 Day(s) | 1000 | 150 | M12X1.75 | 59 | 176 | 8 | 18 | ||
882,135 VND | 1 Piece(s) | 5 Day(s) | 2000 | 50 | M16X2.0 | 64 | 78 | 10 | 18 | ||
885,246 VND | 1 Piece(s) | 5 Day(s) | 2000 | 75 | M16X2.0 | 64 | 103 | 10 | 18 | ||
888,356 VND | 1 Piece(s) | 5 Day(s) | 2000 | 100 | M16X2.0 | 64 | 128 | 10 | 18 | ||
891,467 VND | 1 Piece(s) | 5 Day(s) | 2000 | 130 | M16X2.0 | 64 | 158 | 10 | 18 | ||
894,578 VND | 1 Piece(s) | 5 Day(s) | 2000 | 150 | M16X2.0 | 64 | 178 | 10 | 18 | ||
899,243 VND | 1 Piece(s) | 5 Day(s) | 2000 | 180 | M16X2.0 | 64 | 208 | 10 | 18 | ||
903,908 VND | 1 Piece(s) | 5 Day(s) | 2000 | 200 | M16X2.0 | 64 | 228 | 10 | 18 | ||
903,908 VND | 1 Piece(s) | 5 Day(s) | 2000 | 100 | M20X2.5 | 64 | 131 | 13 | 18 | ||
907,021 VND | 1 Piece(s) | 5 Day(s) | 2000 | 130 | M20X2.5 | 64 | 161 | 13 | 18 | ||
910,130 VND | 1 Piece(s) | 5 Day(s) | 2000 | 150 | M20X2.5 | 64 | 181 | 13 | 18 | ||
922,572 VND | 1 Piece(s) | 5 Day(s) | 2000 | 200 | M20X2.5 | 64 | 231 | 13 | 18 | ||
953,675 VND | 1 Piece(s) | 5 Day(s) | 2000 | 250 | M20X2.5 | 64 | 281 | 13 | 18 | ||
900,800 VND | 1 Piece(s) | 5 Day(s) | 2000 | 50 | M16X2.0 | 78 | 82 | 10 | 22 | ||
903,908 VND | 1 Piece(s) | 5 Day(s) | 2000 | 75 | M16X2.0 | 78 | 107 | 10 | 22 | ||
907,021 VND | 1 Piece(s) | 5 Day(s) | 2000 | 100 | M16X2.0 | 78 | 132 | 10 | 22 | ||
910,130 VND | 1 Piece(s) | 5 Day(s) | 2000 | 130 | M16X2.0 | 78 | 162 | 10 | 22 | ||
913,242 VND | 1 Piece(s) | 5 Day(s) | 2000 | 150 | M16X2.0 | 78 | 182 | 10 | 22 | ||
917,906 VND | 1 Piece(s) | 5 Day(s) | 2000 | 180 | M16X2.0 | 78 | 212 | 10 | 22 | ||
922,572 VND | 1 Piece(s) | 5 Day(s) | 2000 | 100 | M20X2.5 | 78 | 135 | 13 | 22 | ||
925,682 VND | 1 Piece(s) | 5 Day(s) | 2000 | 130 | M20X2.5 | 78 | 165 | 13 | 22 | ||
928,793 VND | 1 Piece(s) | 5 Day(s) | 2000 | 150 | M20X2.5 | 78 | 185 | 13 | 22 | ||
935,013 VND | 1 Piece(s) | 5 Day(s) | 2000 | 180 | M20X2.5 | 78 | 215 | 13 | 22 | ||
941,234 VND | 1 Piece(s) | 5 Day(s) | 2000 | 200 | M20X2.5 | 78 | 235 | 13 | 22 | ||
972,338 VND | 1 Piece(s) | 5 Day(s) | 2000 | 250 | M20X2.5 | 78 | 285 | 13 | 22 |
Loading...Tải…
Type | Adjusting Bolt | Adjusting Bolt Shape Type | Standard | Thread Material | SM45C |
---|---|---|---|---|---|
Thread Surface Treatment | Others | Main Body Surface Treatment | IKOU_1 | Properties | Standard |
Swivel Mechanism | Not Provided | Screw and Bolt Material | S45C | Cup Material | S45C |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy