(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
It is used to fix the FRAME to the Bottom without a separate device.
Leveler, Leveling Foot, Adjustable Seat Foot, Adjustment Pad, Adjustable Foot
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Allowable Load (kN) | Thread Length L1 (mm) | Nominal of Thread M (mm) | A Cup Width | L2 Overall Length (MM) | H Bolt Length (MM) | I Cup Width (MM) | LD (MM) | P (MM) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
809,042 VND | 1 Piece(s) | 5 Day(s) | 600 | 50 | M12X1.75 | 63 | 73 | 8 | 15 | 84 | 39 | ||
809,042 VND | 1 Piece(s) | 5 Day(s) | 600 | 75 | M12X1.75 | 63 | 98 | 8 | 15 | 84 | 39 | ||
810,596 VND | 1 Piece(s) | 5 Day(s) | 600 | 100 | M12X1.75 | 63 | 123 | 8 | 15 | 84 | 39 | ||
813,707 VND | 1 Piece(s) | 5 Day(s) | 600 | 125 | M12X1.75 | 63 | 148 | 8 | 15 | 84 | 39 | ||
815,262 VND | 1 Piece(s) | 5 Day(s) | 600 | 150 | M12X1.75 | 63 | 173 | 8 | 15 | 84 | 39 | ||
815,262 VND | 1 Piece(s) | 5 Day(s) | 800 | 75 | M16X2.0 | 76 | 102 | 10 | 17 | 112 | 56 | ||
818,373 VND | 1 Piece(s) | 5 Day(s) | 800 | 100 | M16X2.0 | 76 | 127 | 10 | 17 | 112 | 56 | ||
821,483 VND | 1 Piece(s) | 5 Day(s) | 800 | 130 | M16X2.0 | 76 | 152 | 10 | 17 | 112 | 56 | ||
824,594 VND | 1 Piece(s) | 5 Day(s) | 800 | 150 | M16X2.0 | 76 | 177 | 10 | 17 | 112 | 56 | ||
837,034 VND | 1 Piece(s) | 5 Day(s) | 800 | 180 | M16X2.0 | 76 | 207 | 10 | 17 | 112 | 56 | ||
847,922 VND | 1 Piece(s) | 5 Day(s) | 800 | 200 | M16X2.0 | 76 | 227 | 10 | 17 | 112 | 56 | ||
847,922 VND | 1 Piece(s) | 5 Day(s) | 1000 | 130 | M20X2.5 | 76 | 160 | 13 | 17 | 112 | 56 | ||
852,587 VND | 1 Piece(s) | 5 Day(s) | 1000 | 150 | M20X2.5 | 76 | 180 | 13 | 17 | 112 | 56 | ||
911,685 VND | 1 Piece(s) | 5 Day(s) | 1000 | 250 | M20X2.5 | 76 | 280 | 13 | 17 | 112 | 56 | ||
860,364 VND | 1 Piece(s) | 5 Day(s) | 1500 | 100 | M20X2.5 | 95 | 135 | 13 | 22 | 125 | 67 | ||
866,584 VND | 1 Piece(s) | 5 Day(s) | 1500 | 150 | M20X2.5 | 95 | 185 | 13 | 22 | 125 | 67 | ||
889,912 VND | 1 Piece(s) | 5 Day(s) | 1500 | 200 | M20X2.5 | 95 | 235 | 13 | 22 | 125 | 67 |
Loading...Tải…
Type | Adjusting Bolt | Adjusting Bolt Shape Type | Anchor Bolt Mounting Type | Thread Material | SM45C |
---|---|---|---|---|---|
Thread Surface Treatment | Others | Main Body Surface Treatment | IKOU_1 | Width W(mm) | 75 |
Properties | Standard | Swivel Mechanism | Not Provided | Screw and Bolt Material | S45C |
Cup Material | S45C |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy