(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Leveler - Anchor A, Nickel-YKLF-A

Leveler - Anchor A, Nickel-YKLF-A
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      810,596VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
It is used to fix the FRAME to the Bottom without a separate device.
Leveler, Leveling Foot, Adjustable Seat Foot, Adjustment Pad, Adjustable Foot

Part Number
YKLF-A-A-12-100
YKLF-A-A-12-125
YKLF-A-A-12-150
YKLF-A-A-16-070
YKLF-A-A-16-100
YKLF-A-A-16-130
YKLF-A-A-16-150
YKLF-A-A-16-180
YKLF-A-A-16-200
YKLF-A-A-20-100
YKLF-A-A-20-130
YKLF-A-A-20-150
YKLF-A-A-20-180
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAllowable Load
(kN)
Thread Length L1
(mm)
Nominal of Thread M
(mm)
L2 Overall Length
(MM)
H Bolt Length
(MM)

810,596 VND

1 Piece(s) 5 Day(s) 500100M12X1.751238

813,707 VND

1 Piece(s) 5 Day(s) 500125M12X1.751538

815,262 VND

1 Piece(s) 5 Day(s) 500150M12X1.751738

815,262 VND

1 Piece(s) 5 Day(s) 80070M16X2.09710

818,373 VND

1 Piece(s) 5 Day(s) 800100M16X2.012710

821,483 VND

1 Piece(s) 5 Day(s) 800130M16X2.015710

824,594 VND

1 Piece(s) 5 Day(s) 800150M16X2.017710

837,034 VND

1 Piece(s) 5 Day(s) 800180M16X2.020710

847,922 VND

1 Piece(s) 5 Day(s) 800200M16X2.022710

844,812 VND

1 Piece(s) 5 Day(s) 1000100M20X2.513013

847,922 VND

1 Piece(s) 5 Day(s) 1000130M20X2.516013

852,587 VND

1 Piece(s) 5 Day(s) 1000150M20X2.518013

863,473 VND

1 Piece(s) 5 Day(s) 1000180M20X2.521013

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Adjusting Bolt Adjusting Bolt Shape Type Anchor Bolt Mounting Type Thread Material SM45C
Thread Surface Treatment Others Main Body Surface Treatment IKOU_1 Width W(mm) 114
Properties Standard Swivel Mechanism Not Provided A Cup Width 75
Screw and Bolt Material S45C Cup Material S45C