(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
·Belgotch MODEL34 non-tortuous model maintenance parts
·Belts, drive pulleys, tension rollers, snap rollers, tail rollers, return rollers, motors can be purchased separately
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Width (mm) | Length (mm) |
---|---|---|---|---|---|---|
5,017,083 VND | 1 Piece(s) | 16 Day(s) or more | 100 | 1000 | ||
6,831,845 VND | 1 Piece(s) | 16 Day(s) or more | 100 | 1500 | ||
8,635,658 VND | 1 Piece(s) | 16 Day(s) or more | 100 | 2000 | ||
10,410,580 VND | 1 Piece(s) | 16 Day(s) or more | 100 | 2500 | ||
12,214,391 VND | 1 Piece(s) | 16 Day(s) or more | 100 | 3000 | ||
14,029,153 VND | 1 Piece(s) | 16 Day(s) or more | 100 | 3500 | ||
15,832,965 VND | 1 Piece(s) | 16 Day(s) or more | 100 | 4000 | ||
17,607,888 VND | 1 Piece(s) | 16 Day(s) or more | 100 | 4500 | ||
19,371,856 VND | 1 Piece(s) | 16 Day(s) or more | 100 | 5000 | ||
22,990,431 VND | 1 Piece(s) | 16 Day(s) or more | 100 | 6000 | ||
5,835,815 VND | 1 Piece(s) | 16 Day(s) or more | 150 | 1000 | ||
7,929,466 VND | 1 Piece(s) | 16 Day(s) or more | 150 | 1500 | ||
9,983,280 VND | 1 Piece(s) | 16 Day(s) or more | 150 | 2000 | ||
12,076,931 VND | 1 Piece(s) | 16 Day(s) or more | 150 | 2500 | ||
14,141,696 VND | 1 Piece(s) | 16 Day(s) or more | 150 | 3000 | ||
16,235,350 VND | 1 Piece(s) | 16 Day(s) or more | 150 | 3500 | ||
18,289,160 VND | 1 Piece(s) | 16 Day(s) or more | 150 | 4000 | ||
20,382,811 VND | 1 Piece(s) | 16 Day(s) or more | 150 | 4500 | ||
22,447,576 VND | 1 Piece(s) | 16 Day(s) or more | 150 | 5000 | ||
26,595,041 VND | 1 Piece(s) | 16 Day(s) or more | 150 | 6000 | ||
6,524,070 VND | 1 Piece(s) | 16 Day(s) or more | 200 | 1000 | ||
8,867,723 VND | 1 Piece(s) | 16 Day(s) or more | 200 | 1500 | ||
11,251,218 VND | 1 Piece(s) | 16 Day(s) or more | 200 | 2000 | ||
13,594,871 VND | 1 Piece(s) | 16 Day(s) or more | 200 | 2500 | ||
15,938,523 VND | 1 Piece(s) | 16 Day(s) or more | 200 | 3000 | ||
18,282,178 VND | 1 Piece(s) | 16 Day(s) or more | 200 | 3500 | ||
20,665,673 VND | 1 Piece(s) | 16 Day(s) or more | 200 | 4000 | ||
23,009,326 VND | 1 Piece(s) | 16 Day(s) or more | 200 | 4500 | ||
25,352,981 VND | 1 Piece(s) | 16 Day(s) or more | 200 | 5000 | ||
30,040,288 VND | 1 Piece(s) | 16 Day(s) or more | 200 | 6000 | ||
7,223,278 VND | 1 Piece(s) | 16 Day(s) or more | 250 | 1000 | ||
9,845,820 VND | 1 Piece(s) | 16 Day(s) or more | 250 | 1500 | ||
12,479,316 VND | 1 Piece(s) | 16 Day(s) or more | 250 | 2000 | ||
15,112,811 VND | 1 Piece(s) | 16 Day(s) or more | 250 | 2500 | ||
17,746,308 VND | 1 Piece(s) | 16 Day(s) or more | 250 | 3000 | ||
20,368,850 VND | 1 Piece(s) | 16 Day(s) or more | 250 | 3500 | ||
23,002,345 VND | 1 Piece(s) | 16 Day(s) or more | 250 | 4000 | ||
25,635,841 VND | 1 Piece(s) | 16 Day(s) or more | 250 | 4500 | ||
28,229,495 VND | 1 Piece(s) | 16 Day(s) or more | 250 | 5000 | ||
33,485,533 VND | 1 Piece(s) | 16 Day(s) or more | 250 | 6000 | ||
7,871,691 VND | 1 Piece(s) | 16 Day(s) or more | 300 | 1000 | ||
10,795,030 VND | 1 Piece(s) | 16 Day(s) or more | 300 | 1500 | ||
13,707,411 VND | 1 Piece(s) | 16 Day(s) or more | 300 | 2000 | ||
16,630,751 VND | 1 Piece(s) | 16 Day(s) or more | 300 | 2500 | ||
19,503,295 VND | 1 Piece(s) | 16 Day(s) or more | 300 | 3000 | ||
22,426,631 VND | 1 Piece(s) | 16 Day(s) or more | 300 | 3500 | ||
25,339,016 VND | 1 Piece(s) | 16 Day(s) or more | 300 | 4000 | ||
28,262,355 VND | 1 Piece(s) | 16 Day(s) or more | 300 | 4500 | ||
31,134,896 VND | 1 Piece(s) | 16 Day(s) or more | 300 | 5000 | ||
36,930,780 VND | 1 Piece(s) | 16 Day(s) or more | 300 | 6000 | ||
8,610,740 VND | 1 Piece(s) | 16 Day(s) or more | 350 | 1000 | ||
11,773,125 VND | 1 Piece(s) | 16 Day(s) or more | 350 | 1500 | ||
14,975,351 VND | 1 Piece(s) | 16 Day(s) or more | 350 | 2000 | ||
18,137,738 VND | 1 Piece(s) | 16 Day(s) or more | 350 | 2500 | ||
21,350,916 VND | 1 Piece(s) | 16 Day(s) or more | 350 | 3000 | ||
24,513,303 VND | 1 Piece(s) | 16 Day(s) or more | 350 | 3500 | ||
27,715,530 VND | 1 Piece(s) | 16 Day(s) or more | 350 | 4000 | ||
30,877,915 VND | 1 Piece(s) | 16 Day(s) or more | 350 | 4500 | ||
34,051,255 VND | 1 Piece(s) | 16 Day(s) or more | 350 | 5000 | ||
40,415,865 VND | 1 Piece(s) | 16 Day(s) or more | 350 | 6000 |
Loading...Tải…
Type | Belt for Conveyor | Compatible Model | Non-Meandering Model |