(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Dedicated tangless insert tap. +0.03 mm larger than normal, making it especially effective for surface treated or resin products. It is a set of #2 and #3.
Part Number |
---|
CT-OHT-M2 |
CT-OHT-M2.5 |
CT-OHT-M2.6 |
CT-OHT-M3 |
CT-OHT-M4 |
CT-OHT-M5 |
CT-OHT-M6 |
CT-OHT-M8 |
CT-OHT-M10 |
CT-OHT-M12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Size |
---|---|---|---|---|---|---|
1,482,285 VND | 1 Piece(s) | 6 Day(s) or more | 10 | M2×0.4 | ||
1,326,905 VND | 1 Piece(s) | 6 Day(s) or more | 10 | M2.5×0.45 | ||
1,326,905 VND | 1 Piece(s) | 6 Day(s) or more | 10 | M2.6 x 0.45 | ||
1,016,141 VND | 1 Piece(s) | 6 Day(s) or more | 10 | M3 x 0.5 | ||
1,016,141 VND | 1 Piece(s) | 6 Day(s) or more | 10 | M4 x 0.7 | ||
1,016,141 VND | 1 Piece(s) | 6 Day(s) or more | 10 | M5×0.8 | ||
1,016,141 VND | 1 Piece(s) | 6 Day(s) or more | 10 | M6 x 1.0 | ||
1,326,905 VND | 1 Piece(s) | 6 Day(s) or more | 10 | M8 x 1.25 | ||
1,482,285 VND | 1 Piece(s) | 6 Day(s) or more | 10 | M10 x 1.5 | ||
1,637,665 VND | 1 Piece(s) | 6 Day(s) or more | 10 | M12×1.75 |
Loading...Tải…
Types | Tool |