(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Oldham Coupling APJ/APJU (Part Number)

Oldham Coupling APJ/APJU
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      729,395VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Small but strong coupling with excellent durability
· Approximately twice the regular torque compared to ASJ/ASJU

Part Number
APJU20-6.35-6.35
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Fastening Type

1,317,451 VND

1 Piece(s) 8 Day(s) or more 106.356.352027.35.01~10.004001~1000070.40.21~0.4060000.12.6x10-6Clamp Type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Oldham Type Application Standard Features High torsional rigidity / High Torque / High durability / Small
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Body Material Stainless Steel Allowable Angular Misalignment(deg) 0.6
Product Category Coupling body Buffer Material Aluminum Bronze Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part APJU20-6.35-6.35 in the Oldham Coupling APJ/APJU series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần APJU20-6.35-6.35 trong chuỗi Oldham Coupling APJ/APJU.

Products like this...

Part Number
APJ12-4-4
APJ12-4-5
APJ12-5-5
APJU20-6.35-8
APJU20-6.35-9.53
APJU20-8-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Fastening Type

729,395 VND

1 Piece(s) 8 Day(s) or more 10441214.41.01~3.004001~100002.50.30.21~0.40100000.12.0x10-7Set Screw Type

729,395 VND

1 Piece(s) 8 Day(s) or more 10451214.41.01~3.004001~100002.50.30.21~0.40100000.12.0x10-7Set Screw Type

729,395 VND

1 Piece(s) 8 Day(s) or more 10551214.41.01~3.004001~100002.50.30.21~0.40100000.12.0x10-7Set Screw Type

1,317,451 VND

1 Piece(s) 8 Day(s) or more 106.3582027.35.01~10.004001~1000070.40.21~0.4060000.12.6x10-6Clamp Type

1,317,451 VND

1 Piece(s) 8 Day(s) or more 106.359.532027.35.01~10.004001~1000070.40.21~0.4060000.12.6x10-6Clamp Type

1,317,451 VND

1 Piece(s) 8 Day(s) or more 108102027.35.01~10.004001~1000070.40.21~0.4060000.12.6x10-6Clamp Type