(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Oldham Coupling ASJ/ASJU (Part Number)

Oldham Coupling ASJ/ASJU
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      374,408VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Small but strong coupling with excellent durability
· A wide selection of products that can be selected based on the ideal external size
· Combination of SUS sintered hub and carbon FRP slider

Part Number
ASJU26-6-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Fastening Type

793,936 VND

1 Piece(s) 8 Day(s) or more 106102630.45.01~10.004001~1000061.50.60.41~1.065007.3x10-6Clamp Type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Oldham Type Application Standard Features High torsional rigidity / High durability / Backlash 0 / Vibration Absorption / Small
Allowable Misalignment Angular Misalignment / Eccentricity Body Material Stainless Steel Product Category Coupling body
Buffer Material Carbon Reinforced Resin Operating Temperature Range(°C) -30::80

Please check the type/dimensions/specifications of the part ASJU26-6-10 in the Oldham Coupling ASJ/ASJU series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ASJU26-6-10 trong chuỗi Oldham Coupling ASJ/ASJU.

Products like this...

Part Number
ASJ10-3-3
ASJ10-3-4
ASJ10-4-4
ASJU26-6-12
ASJU26-6-6
ASJU26-6-6.35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Fastening Type

438,951 VND

1 Piece(s) 8 Day(s) or more 10331010.20.05~1.0010001~780000.81.50.30.21~0.40120005.2x10-8Set Screw Type

438,951 VND

1 Piece(s) 8 Day(s) or more 10341010.20.05~1.0010001~780000.81.50.30.21~0.40120005.2x10-8Set Screw Type

438,951 VND

1 Piece(s) 8 Day(s) or more 10441010.20.05~1.0010001~780000.81.50.30.21~0.40120005.2x10-8Set Screw Type

793,936 VND

1 Piece(s) 8 Day(s) or more 106122630.45.01~10.004001~1000061.50.60.41~1.065007.3x10-6Clamp Type

793,936 VND

1 Piece(s) 8 Day(s) or more 10662630.45.01~10.004001~1000061.50.60.41~1.065007.3x10-6Clamp Type

793,936 VND

1 Piece(s) 8 Day(s) or more 1066.352630.45.01~10.004001~1000061.50.60.41~1.065007.3x10-6Clamp Type