(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
· Small but strong coupling with excellent durability
· A wide selection of products that can be selected based on the ideal external size
· Combination of SUS sintered hub and carbon FRP slider
Part Number |
---|
ASJ38-16-16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Fastening Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,231,395 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 16 | 16 | 38 | 40 | 20.01~50.00 | 4001~10000 | 28 | 1.5 | 0.7 | 0.41~1.0 | 5800 | 4.3x10-5 | Set Screw Type |
Loading...Tải…
Type | Oldham Type | Application | Standard | Features | High torsional rigidity / High durability / Backlash 0 / Vibration Absorption / Small |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity | Body Material | Stainless Steel | Product Category | Coupling body |
Buffer Material | Carbon Reinforced Resin | Operating Temperature Range(°C) | -30::80 |
Please check the type/dimensions/specifications of the part ASJ38-16-16 in the Oldham Coupling ASJ/ASJU series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ASJ38-16-16 trong chuỗi Oldham Coupling ASJ/ASJU.
Part Number |
---|
ASJ10-3-3 |
ASJ10-3-4 |
ASJ10-4-4 |
ASJ38-16-18 |
ASJ38-16-20 |
ASJ38-18-18 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Fastening Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
438,951 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 3 | 10 | 10.2 | 0.05~1.00 | 10001~78000 | 0.8 | 1.5 | 0.3 | 0.21~0.40 | 12000 | 5.2x10-8 | Set Screw Type | ||
438,951 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 4 | 10 | 10.2 | 0.05~1.00 | 10001~78000 | 0.8 | 1.5 | 0.3 | 0.21~0.40 | 12000 | 5.2x10-8 | Set Screw Type | ||
438,951 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 4 | 10 | 10.2 | 0.05~1.00 | 10001~78000 | 0.8 | 1.5 | 0.3 | 0.21~0.40 | 12000 | 5.2x10-8 | Set Screw Type | ||
1,231,395 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 16 | 18 | 38 | 40 | 20.01~50.00 | 4001~10000 | 28 | 1.5 | 0.7 | 0.41~1.0 | 5800 | 4.3x10-5 | Set Screw Type | ||
1,231,395 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 16 | 20 | 38 | 40 | 20.01~50.00 | 4001~10000 | 28 | 1.5 | 0.7 | 0.41~1.0 | 5800 | 4.3x10-5 | Set Screw Type | ||
1,231,395 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 18 | 18 | 38 | 40 | 20.01~50.00 | 4001~10000 | 28 | 1.5 | 0.7 | 0.41~1.0 | 5800 | 4.3x10-5 | Set Screw Type |