(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
· A soft cushion type coupling
· Supports eccentric and deflection angle mechanisms
· Can also be used for a rotation mechanism with vibration
· The cushion is available in soft (S) and hard (H) and can be easily attached and removed
· The cushion is an insulating type made of synthetic rubber
Part Number |
---|
QRU16S-5-6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Buffer Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
492,736 VND | 1 Piece(s) | 12 Day(s) or more | 10 | 5 | 6 | 16 | 18 | 0.05~1.00 | 1001~2000 | 0.25 | 3 | 0.3 | 0.21~0.40 | 2000 | 3x10-7 | Soft |
Loading...Tải…
Type | Jaw Type | Application | Standard | Features | Vibration Absorption |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity | Body Material | Aluminum | Product Category | Coupling body |
Buffer Material | Synthetic Rubber | Fastening Type | Clamp Type |
Please check the type/dimensions/specifications of the part QRU16S-5-6 in the Cushion Type Coupling QRU series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần QRU16S-5-6 trong chuỗi Cushion Type Coupling QRU.
Part Number |
---|
QRU16H-4-7 |
QRU16H-5-5 |
QRU16H-5-6 |
QRU16S-5-7 |
QRU16S-6-6 |
QRU16S-6-7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Buffer Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
492,736 VND | 1 Piece(s) | 12 Day(s) or more | 10 | 4 | 7 | 16 | 18 | 0.05~1.00 | 2001~4000 | 0.6 | 2 | 0.2 | 0.02~0.2 | 4000 | 3x10-7 | Hard | ||
492,736 VND | 1 Piece(s) | 12 Day(s) or more | 10 | 5 | 5 | 16 | 18 | 0.05~1.00 | 2001~4000 | 0.6 | 2 | 0.2 | 0.02~0.2 | 4000 | 3x10-7 | Hard | ||
492,736 VND | 1 Piece(s) | 12 Day(s) or more | 10 | 5 | 6 | 16 | 18 | 0.05~1.00 | 2001~4000 | 0.6 | 2 | 0.2 | 0.02~0.2 | 4000 | 3x10-7 | Hard | ||
492,736 VND | 1 Piece(s) | 12 Day(s) or more | 10 | 5 | 7 | 16 | 18 | 0.05~1.00 | 1001~2000 | 0.25 | 3 | 0.3 | 0.21~0.40 | 2000 | 3x10-7 | Soft | ||
492,736 VND | 1 Piece(s) | 12 Day(s) or more | 10 | 6 | 6 | 16 | 18 | 0.05~1.00 | 1001~2000 | 0.25 | 3 | 0.3 | 0.21~0.40 | 2000 | 3x10-7 | Soft | ||
492,736 VND | 1 Piece(s) | 12 Day(s) or more | 10 | 6 | 7 | 16 | 18 | 0.05~1.00 | 1001~2000 | 0.25 | 3 | 0.3 | 0.21~0.40 | 2000 | 3x10-7 | Soft |