(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cushion Type Coupling QRU (Part Number)

Cushion Type Coupling QRU
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      492,736VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· A soft cushion type coupling
· Supports eccentric and deflection angle mechanisms
· Can also be used for a rotation mechanism with vibration
· The cushion is available in soft (S) and hard (H) and can be easily attached and removed
· The cushion is an insulating type made of synthetic rubber

Part Number
QRU40H-10-14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Buffer Type

865,650 VND

1 Piece(s) 12 Day(s) or more 1010144044.55.01~10.004001~100007.520.60.41~1.080002.2x10-5Hard

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Jaw Type Application Standard Features Vibration Absorption
Allowable Misalignment Angular Misalignment / Eccentricity Body Material Aluminum Product Category Coupling body
Buffer Material Synthetic Rubber Fastening Type Clamp Type

Please check the type/dimensions/specifications of the part QRU40H-10-14 in the Cushion Type Coupling QRU series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần QRU40H-10-14 trong chuỗi Cushion Type Coupling QRU.

Products like this...

Part Number
QRU16H-4-7
QRU16H-5-5
QRU16H-5-6
QRU40H-10-15
QRU40H-10-16
QRU40H-10-18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Buffer Type

492,736 VND

1 Piece(s) 12 Day(s) or more 104716180.05~1.002001~40000.620.20.02~0.240003x10-7Hard

492,736 VND

1 Piece(s) 12 Day(s) or more 105516180.05~1.002001~40000.620.20.02~0.240003x10-7Hard

492,736 VND

1 Piece(s) 12 Day(s) or more 105616180.05~1.002001~40000.620.20.02~0.240003x10-7Hard

865,650 VND

1 Piece(s) 12 Day(s) or more 1010154044.55.01~10.004001~100007.520.60.41~1.080002.2x10-5Hard

865,650 VND

1 Piece(s) 12 Day(s) or more 1010164044.55.01~10.004001~100007.520.60.41~1.080002.2x10-5Hard

865,650 VND

1 Piece(s) 12 Day(s) or more 1010184044.55.01~10.004001~100007.520.60.41~1.080002.2x10-5Hard