(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cushion Type Coupling QJ/QJU (Part Number)

Cushion Type Coupling QJ/QJU
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,105,895VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Zero Backlash
· Absorbing Vibration and Noise
· The cushion has a pipe shape, high flexibility and long life
· A cushioning material with either high or low torsional rigidity selectable.
· Hub uses an aluminum die cast material for low moment of inertia

Part Number
QJ55UB-16-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Moment of Inertia
(kg・m2)
Fastening Type Buffer color

1,518,251 VND

1 Piece(s) 9 Day(s) or more 101616556010.01~20.004001~100002020.30.21~0.404500Polyurethane1x10-4Set Screw TypeBlue

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Jaw Type Application Standard Features High torsional rigidity / Backlash 0 / Low Inertia Moment / Vibration Absorption
Allowable Misalignment Angular Misalignment / Eccentricity Body Material Aluminum Product Category Coupling body

Please check the type/dimensions/specifications of the part QJ55UB-16-16 in the Cushion Type Coupling QJ/QJU series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần QJ55UB-16-16 trong chuỗi Cushion Type Coupling QJ/QJU.

Products like this...

Part Number
QJ45NK-12-18
QJ45NK-12-20
QJ45NK-14-14
QJ55UB-16-18
QJ55UB-16-20
QJ55UB-16-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Moment of Inertia
(kg・m2)
Fastening Type Buffer color

1,105,895 VND

1 Piece(s) 9 Day(s) or more 101218454820.01~50.004001~100004010.10.02~0.26000Nylon3x10-5Set Screw TypeBlack

1,105,895 VND

1 Piece(s) 9 Day(s) or more 101220454820.01~50.004001~100004010.10.02~0.26000Nylon3x10-5Set Screw TypeBlack

1,105,895 VND

1 Piece(s) 9 Day(s) or more 101414454820.01~50.004001~100004010.10.02~0.26000Nylon3x10-5Set Screw TypeBlack

1,518,251 VND

1 Piece(s) 9 Day(s) or more 101618556010.01~20.004001~100002020.30.21~0.404500Polyurethane1x10-4Set Screw TypeBlue

1,518,251 VND

1 Piece(s) 9 Day(s) or more 101620556010.01~20.004001~100002020.30.21~0.404500Polyurethane1x10-4Set Screw TypeBlue

1,518,251 VND

1 Piece(s) 9 Day(s) or more 101624556010.01~20.004001~100002020.30.21~0.404500Polyurethane1x10-4Set Screw TypeBlue