(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
· Zero Backlash
· Absorbing Vibration and Noise
· The cushion has a pipe shape, high flexibility and long life
· A cushioning material with either high or low torsional rigidity selectable.
· Hub uses an aluminum die cast material for low moment of inertia
Part Number |
---|
QJ45UR-14-20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Moment of Inertia (kg・m2) | Fastening Type | Buffer color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,105,895 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 14 | 20 | 45 | 48 | 20.01~50.00 | 4001~10000 | 32 | 1.3 | 0.12 | 0.02~0.2 | 6000 | Polyurethane | 3x10-5 | Set Screw Type | Red |
Loading...Tải…
Type | Jaw Type | Application | Standard | Features | High torsional rigidity / Backlash 0 / Low Inertia Moment / Vibration Absorption |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity | Body Material | Aluminum | Product Category | Coupling body |
Please check the type/dimensions/specifications of the part QJ45UR-14-20 in the Cushion Type Coupling QJ/QJU series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần QJ45UR-14-20 trong chuỗi Cushion Type Coupling QJ/QJU.
Part Number |
---|
QJ45NK-12-18 |
QJ45NK-12-20 |
QJ45NK-14-14 |
QJ45UR-15-15 |
QJ45UR-15-18 |
QJ45UR-15-20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Moment of Inertia (kg・m2) | Fastening Type | Buffer color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,105,895 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | 18 | 45 | 48 | 20.01~50.00 | 4001~10000 | 40 | 1 | 0.1 | 0.02~0.2 | 6000 | Nylon | 3x10-5 | Set Screw Type | Black | ||
1,105,895 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | 20 | 45 | 48 | 20.01~50.00 | 4001~10000 | 40 | 1 | 0.1 | 0.02~0.2 | 6000 | Nylon | 3x10-5 | Set Screw Type | Black | ||
1,105,895 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 14 | 14 | 45 | 48 | 20.01~50.00 | 4001~10000 | 40 | 1 | 0.1 | 0.02~0.2 | 6000 | Nylon | 3x10-5 | Set Screw Type | Black | ||
1,105,895 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 15 | 15 | 45 | 48 | 20.01~50.00 | 4001~10000 | 32 | 1.3 | 0.12 | 0.02~0.2 | 6000 | Polyurethane | 3x10-5 | Set Screw Type | Red | ||
1,105,895 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 15 | 18 | 45 | 48 | 20.01~50.00 | 4001~10000 | 32 | 1.3 | 0.12 | 0.02~0.2 | 6000 | Polyurethane | 3x10-5 | Set Screw Type | Red | ||
1,105,895 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 15 | 20 | 45 | 48 | 20.01~50.00 | 4001~10000 | 32 | 1.3 | 0.12 | 0.02~0.2 | 6000 | Polyurethane | 3x10-5 | Set Screw Type | Red |