(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rigid Coupling RAS/RSS/RAC/RSC (Part Number)

Rigid Coupling RAS/RSS/RAC/RSC
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      299,108VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Concentric high accuracy through finishing bit with left-right holes and just the one chuck
· RAS/RAC - Aluminum Alloy, Anodized Finish
· RSS/RSC-SUS303 with strong coupling and excellent corrosion resistance

Part Number
RAS32-14-14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Fastening Type

442,538 VND

1 Piece(s) 9 Day(s) or more 101.01~3.001414324110001~78000Aluminum2120001.2x10-5Set Screw Type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Standard Features High torsional rigidity / High Accuracy / Backlash 0

Please check the type/dimensions/specifications of the part RAS32-14-14 in the Rigid Coupling RAS/RSS/RAC/RSC series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RAS32-14-14 trong chuỗi Rigid Coupling RAS/RSS/RAC/RSC.

Products like this...

Part Number
RAC20-6-6
RAC20-6-8
RAC20-8-8
RAS32-14-15
RAS32-14-16
RAS32-15-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Fastening Type

485,566 VND

1 Piece(s) 9 Day(s) or more 100.05~1.0066202010001~78000Aluminum0.7160008.7x10-7Clamp Type

485,566 VND

1 Piece(s) 9 Day(s) or more 100.05~1.0068202010001~78000Aluminum0.7160008.7x10-7Clamp Type

485,566 VND

1 Piece(s) 9 Day(s) or more 100.05~1.0088202010001~78000Aluminum0.7160008.7x10-7Clamp Type

442,538 VND

1 Piece(s) 9 Day(s) or more 101.01~3.001415324110001~78000Aluminum2120001.2x10-5Set Screw Type

442,538 VND

1 Piece(s) 9 Day(s) or more 101.01~3.001416324110001~78000Aluminum2120001.2x10-5Set Screw Type

442,538 VND

1 Piece(s) 9 Day(s) or more 101.01~3.001515324110001~78000Aluminum2120001.2x10-5Set Screw Type