(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
· Universal type resistant to misalignment
· Multiple disc materials support a wide range of uses
· Polyimide - Demonstrates outstanding flexibility and low reaction force even if misaligned, and causes no phase or torque fluctuation
· Well-balanced versatile type featuring excellent carbon FRP-flexibility, transmission torque, and torsional rigidity
· Stainless steel flat spring (SUS) - Inferior flexibility, but high transmission torque and torsional rigidity, so it is ideal for highly responsive servo systems
Part Number |
---|
ML32C-8-8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Application | Allowable Torque Range (N•m) | Features | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Disc Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Fastening Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,278,008 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 8 | 8 | 32 | 41 | Standard | 3.01~5.00 | High torsional rigidity / Backlash 0 / Vibration Absorption | 10001~78000 | 3.8 | 2.5 | 0.2 | 0.02~0.2 | 15000 | Carbon Fiber | -25~85 | 0.4 | 6.0x10-6 | Set Screw Type |
Loading...Tải…
Type | Disc Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Body Material | Aluminum |
---|---|---|---|---|---|
Product Category | Coupling body | Disc Type | Double |
Please check the type/dimensions/specifications of the part ML32C-8-8 in the Disk Type Coupling ML/MLC series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ML32C-8-8 trong chuỗi Disk Type Coupling ML/MLC.
Part Number |
---|
ML10C-3-3 |
ML10C-3-4 |
ML10C-4-4 |
ML32P-10-10 |
ML32P-10-12 |
ML32P-10-14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Application | Allowable Torque Range (N•m) | Features | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Disc Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Fastening Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
844,138 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 3 | 3 | 10 | 15 | Standard | 0.05~1.00 | High torsional rigidity / Backlash 0 / Vibration Absorption | 10001~78000 | 0.25 | 2.5 | 0.2 | 0.02~0.2 | 32000 | Carbon Fiber | -25~85 | 0.2 | 4.6x10-8 | Set Screw Type | ||
844,138 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 3 | 4 | 10 | 15 | Standard | 0.05~1.00 | High torsional rigidity / Backlash 0 / Vibration Absorption | 10001~78000 | 0.25 | 2.5 | 0.2 | 0.02~0.2 | 32000 | Carbon Fiber | -25~85 | 0.2 | 4.6x10-8 | Set Screw Type | ||
844,138 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 4 | 4 | 10 | 15 | Standard | 0.05~1.00 | High torsional rigidity / Backlash 0 / Vibration Absorption | 10001~78000 | 0.25 | 2.5 | 0.2 | 0.02~0.2 | 32000 | Carbon Fiber | -25~85 | 0.2 | 4.6x10-8 | Set Screw Type | ||
987,565 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 10 | 10 | 32 | 41 | Standard | 1.01~3.00 | Backlash 0 / Vibration Absorption / Heat Resistant | 10001~78000 | 2.6 | 5 | 0.6 | 0.41~1.0 | 12000 | Polyimide | -40~200 | 0.6 | 6.0x10-6 | Set Screw Type | ||
987,565 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 10 | 12 | 32 | 41 | Standard | 1.01~3.00 | Backlash 0 / Vibration Absorption / Heat Resistant | 10001~78000 | 2.6 | 5 | 0.6 | 0.41~1.0 | 12000 | Polyimide | -40~200 | 0.6 | 6.0x10-6 | Set Screw Type | ||
987,565 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 10 | 14 | 32 | 41 | Standard | 1.01~3.00 | Backlash 0 / Vibration Absorption / Heat Resistant | 10001~78000 | 2.6 | 5 | 0.6 | 0.41~1.0 | 12000 | Polyimide | -40~200 | 0.6 | 6.0x10-6 | Set Screw Type |