(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Disk Type Coupling ML/MLC (Part Number)

Disk Type Coupling ML/MLC
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      632,580VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Universal type resistant to misalignment
· Multiple disc materials support a wide range of uses
· Polyimide - Demonstrates outstanding flexibility and low reaction force even if misaligned, and causes no phase or torque fluctuation
· Well-balanced versatile type featuring excellent carbon FRP-flexibility, transmission torque, and torsional rigidity
· Stainless steel flat spring (SUS) - Inferior flexibility, but high transmission torque and torsional rigidity, so it is ideal for highly responsive servo systems

Part Number
ML13P-4-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Application Allowable Torque Range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Disc Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Fastening Type

664,851 VND

1 Piece(s) 9 Day(s) or more 10461319Standard0.05~1.00Backlash 0 / Vibration Absorption / Heat Resistant10001~780000.2550.40.21~0.4020000Polyimide-40~2000.28.0x10-8Set Screw Type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Disc Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Body Material Aluminum
Product Category Coupling body Disc Type Double

Please check the type/dimensions/specifications of the part ML13P-4-6 in the Disk Type Coupling ML/MLC series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ML13P-4-6 trong chuỗi Disk Type Coupling ML/MLC.

Products like this...

Part Number
ML10C-3-3
ML10C-3-4
ML10C-4-4
ML13P-5-5
ML13P-5-6
ML13P-6-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Application Allowable Torque Range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Disc Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Fastening Type

844,138 VND

1 Piece(s) 9 Day(s) or more 10331015Standard0.05~1.00High torsional rigidity / Backlash 0 / Vibration Absorption10001~780000.252.50.20.02~0.232000Carbon Fiber-25~850.24.6x10-8Set Screw Type

844,138 VND

1 Piece(s) 9 Day(s) or more 10341015Standard0.05~1.00High torsional rigidity / Backlash 0 / Vibration Absorption10001~780000.252.50.20.02~0.232000Carbon Fiber-25~850.24.6x10-8Set Screw Type

844,138 VND

1 Piece(s) 9 Day(s) or more 10441015Standard0.05~1.00High torsional rigidity / Backlash 0 / Vibration Absorption10001~780000.252.50.20.02~0.232000Carbon Fiber-25~850.24.6x10-8Set Screw Type

664,851 VND

1 Piece(s) 9 Day(s) or more 10551319Standard0.05~1.00Backlash 0 / Vibration Absorption / Heat Resistant10001~780000.2550.40.21~0.4020000Polyimide-40~2000.28.0x10-8Set Screw Type

664,851 VND

1 Piece(s) 9 Day(s) or more 10561319Standard0.05~1.00Backlash 0 / Vibration Absorption / Heat Resistant10001~780000.2550.40.21~0.4020000Polyimide-40~2000.28.0x10-8Set Screw Type

664,851 VND

1 Piece(s) 9 Day(s) or more 10661319Standard0.05~1.00Backlash 0 / Vibration Absorption / Heat Resistant10001~780000.2550.40.21~0.4020000Polyimide-40~2000.28.0x10-8Set Screw Type