(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
ㆍPost-forge processed product, used for heavy load and slope, anti-vibration and non-slip type
[Usage]
ㆍConveyor, Machine Tool, Automation Equipment
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Allowable Load (kN) | Thread Length L1 (mm) | Nominal of Thread M (mm) | Allowable Load (kg/4EA) | H (mm) | Overall Height L2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
1,202,457 VND | 1 Piece(s) | 6 Day(s) | 1000 | 60 | M12x1.75 | 1000 | 8 | 102 | ||
1,210,233 VND | 1 Piece(s) | 6 Day(s) | 1000 | 90 | M12x1.75 | 1000 | 8 | 132 | ||
1,434,987 VND | 1 Piece(s) | 6 Day(s) | 2000 | 100 | M16x2.0 | 2000 | 10 | 154 | ||
1,458,850 VND | 1 Piece(s) | 6 Day(s) | 2000 | 130 | M16x2.0 | 2000 | 10 | 184 | ||
1,474,035 VND | 1 Piece(s) | 6 Day(s) | 2000 | 150 | M16x2.0 | 2000 | 10 | 204 | ||
1,506,578 VND | 1 Piece(s) | 6 Day(s) | 2000 | 180 | M16x2.0 | 2000 | 10 | 234 | ||
1,521,763 VND | 1 Piece(s) | 6 Day(s) | 2000 | 200 | M16x2.0 | 2000 | 10 | 254 | ||
1,569,490 VND | 1 Piece(s) | 6 Day(s) | 3000 | 100 | M20x2.5 | 3000 | 13 | 157 | ||
1,593,357 VND | 1 Piece(s) | 6 Day(s) | 3000 | 130 | M20x2.5 | 3000 | 13 | 187 | ||
1,606,372 VND | 1 Piece(s) | 6 Day(s) | 3000 | 150 | M20x2.5 | 3000 | 13 | 207 | ||
1,654,100 VND | 1 Piece(s) | 6 Day(s) | 3000 | 180 | M20x2.5 | 3000 | 13 | 237 | ||
1,677,963 VND | 1 Piece(s) | 6 Day(s) | 3000 | 200 | M20x2.5 | 3000 | 13 | 257 | ||
2,417,743 VND | 1 Piece(s) | 6 Day(s) | 4000 | 150 | M24x3.0 | 4000 | 14 | 211 | ||
2,519,707 VND | 1 Piece(s) | 6 Day(s) | 4000 | 200 | M24x3.0 | 4000 | 14 | 261 | ||
2,847,290 VND | 1 Piece(s) | 6 Day(s) | 5000 | 150 | M30x3.5 | 5000 | 18 | 215 | ||
3,014,338 VND | 1 Piece(s) | 6 Day(s) | 5000 | 200 | M30x3.5 | 5000 | 18 | 165 |
Loading...Tải…
Type | Adjusting Bolt | Adjusting Bolt Shape Type | Rubber Foot Type | Thread Material | SUS304 Equivalent |
---|---|---|---|---|---|
Thread Surface Treatment | Others | Body Material | SUS304 Equivalent | Main Body Surface Treatment | Nickel plating |
Properties | Vibration Control | Swivel Mechanism | Provided | Bolt & Nut | SUS304 |
Cup | SUS304 | Pad | RUBBER | Surface Treatment | Nickel Plating |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy