(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・Post-forge process product, whic is used on the slope for heavy load; anti-vibration type and non-slip type
[Usage]
・Conveyor, machine tool, automation equipment
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Thread Surface Treatment | Main Body Surface Treatment | Allowable Load (kN) | Thread Length L1 (mm) | Nominal of Thread M (mm) | Overall Height L2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
864,977 VND | 1 Piece(s) | 6 Day(s) | Others | Nickel plating | 1000 | 60 | M12x1.75 | 102 | ||
868,087 VND | 1 Piece(s) | 6 Day(s) | Others | Nickel plating | 1000 | 90 | M12x1.75 | 132 | ||
945,847 VND | 1 Piece(s) | 6 Day(s) | Others | Nickel plating | 2000 | 100 | M16x2.0 | 154 | ||
950,514 VND | 1 Piece(s) | 6 Day(s) | Others | Nickel plating | 2000 | 130 | M16x2.0 | 184 | ||
953,624 VND | 1 Piece(s) | 6 Day(s) | Others | Nickel plating | 2000 | 150 | M16x2.0 | 204 | ||
962,955 VND | 1 Piece(s) | 6 Day(s) | Others | Nickel plating | 2000 | 180 | M16x2.0 | 234 | ||
970,732 VND | 1 Piece(s) | 6 Day(s) | Others | Nickel plating | 2000 | 200 | M16x2.0 | 254 | ||
973,842 VND | 1 Piece(s) | 6 Day(s) | Others | Nickel plating | 3000 | 100 | M20x2.5 | 157 | ||
980,062 VND | 1 Piece(s) | 6 Day(s) | Others | Nickel plating | 3000 | 130 | M20x2.5 | 187 | ||
987,839 VND | 1 Piece(s) | 6 Day(s) | Others | Nickel plating | 3000 | 150 | M20x2.5 | 207 | ||
997,170 VND | 1 Piece(s) | 6 Day(s) | Others | Nickel plating | 3000 | 180 | M20x2.5 | 237 | ||
1,011,165 VND | 1 Piece(s) | 6 Day(s) | Others | Nickel plating | 3000 | 200 | M20x2.5 | 257 | ||
1,261,555 VND | 1 Piece(s) | 6 Day(s) | - | - | 4000 | 150 | M24x3.0 | 211 | ||
1,284,883 VND | 1 Piece(s) | 6 Day(s) | - | - | 4000 | 200 | M24x3.0 | 261 | ||
1,354,717 VND | 1 Piece(s) | 6 Day(s) | - | - | 5000 | 150 | M30x3.5 | 215 | ||
1,415,460 VND | 1 Piece(s) | 6 Day(s) | - | - | 5000 | 200 | M30x3.5 | 165 |
Loading...Tải…
Type | Adjusting Bolt | Adjusting Bolt Shape Type | Rubber Foot Type | Thread Material | SM10C |
---|---|---|---|---|---|
Body Material | SM45C | Properties | Vibration Control | Swivel Mechanism | Provided |
Bolt & Nut | SM10C | Cup | SM45C | Pad | RUBBER |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy