(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

One Touch Joint PLL-C-INCH

One Touch Joint PLL-C-INCH
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      199,076VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Usage]
•It is an Ultra-Small One Touch Pipe Connector for Air Pressure piping of Small Equipment.
•It can be used variously according to user's environment.
[Features]
•Tubes can be easily connected and disconnected using one operation.
•It is a miniature sized one touch fitting with a volume of 40% and a diameter of 20% smaller than conventional type.
•Nickel-Plated Surface Treatment provides Excellent Corrosion Resistance.
•Elliptical Sleeves make it easy to attach and detach Tubes even in Tight Spaces.
•Related keywords: Sanga Pneumatic, one touch joint, air pipe joint

Part Number
PLL-1/4-01C
PLL-1/4-M5C
PLL-1/4-M6C
PLL-1/8-M3C
PLL-1/8-M5C
PLL-1/8-M6C
PLL-5/32-01C
PLL-5/32-M3C
PLL-5/32-M5C
PLL-5/32-M6C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngφP
(Ømm)
A
(mm)
B
(mm)
C
(mm)
ØD
(Ømm)
E
(mm)
H
(mm)
X
(mm)
Y
(mm)
Orifice
(Ømm)
R
(mm)
Weight
(g)

199,076 VND

10 Piece(s) Quote 10.5829.4121/416.91012103R1/813.7

199,076 VND

10 Piece(s) Quote 10.53.525.5121/416.91012102M58.5

199,076 VND

10 Piece(s) Quote 10.54.526121/416.91012102.4M68.9

199,076 VND

10 Piece(s) Quote 6319.491/811.267,26.21.2M33.1

199,076 VND

10 Piece(s) Quote 63.525.591/811.287,26.22M57.6

199,076 VND

10 Piece(s) Quote 64.525.591/811.287,26.22.4M67.6

199,076 VND

10 Piece(s) Quote 8828.111.75/3215.681082.8R1/813.2

199,076 VND

10 Piece(s) Quote 832311.75/3215.681081.2M37.4

199,076 VND

10 Piece(s) Quote 83.525.511.75/3215.681082M57.9

199,076 VND

10 Piece(s) Quote 84.52611.75/3215.681082.4M68.3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types One-touch joint Applicable Fluid Air Application Standard/Mini
Thread Material Standard (Brass) Operating Temperature(°C) 0::80