(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Parallel Pin With Internal Thread h7

Parallel Pin With Internal Thread h7
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      117,115VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Internal threading makes insertion easy.
The tolerance is h7.
Material = S45C equivalent; hardness = HRC45 to 52; quenched and tempered.
Material = SUS303 Equivalent. Use for applications where corrosion resistance is required.

 
Part Number
UTPH7-S45CQ-D5-10
UTPH7-S45CQ-D5-15
UTPH7-S45CQ-D5-20
UTPH7-S45CQ-D5-25
UTPH7-S45CQ-D5-30
UTPH7-S45CQ-D5-35
UTPH7-S45CQ-D5-40
UTPH7-S45CQ-D5-50
UTPH7-S45CQ-D6-10
UTPH7-S45CQ-D6-12
UTPH7-S45CQ-D6-15
UTPH7-S45CQ-D6-16
UTPH7-S45CQ-D6-18
UTPH7-S45CQ-D6-20
UTPH7-S45CQ-D6-25
UTPH7-S45CQ-D6-28
UTPH7-S45CQ-D6-30
UTPH7-S45CQ-D6-35
UTPH7-S45CQ-D6-40
UTPH7-S45CQ-D6-45
UTPH7-S45CQ-D6-50
UTPH7-S45CQ-D6-55
UTPH7-S45CQ-D6-60
UTPH7-S45CQ-D8-15
UTPH7-S45CQ-D8-16
UTPH7-S45CQ-D8-18
UTPH7-S45CQ-D8-20
UTPH7-S45CQ-D8-25
UTPH7-S45CQ-D8-28
UTPH7-S45CQ-D8-30
UTPH7-S45CQ-D8-32
UTPH7-S45CQ-D8-35
UTPH7-S45CQ-D8-40
UTPH7-S45CQ-D8-45
UTPH7-S45CQ-D8-50
UTPH7-S45CQ-D8-55
UTPH7-S45CQ-D8-65
UTPH7-S45CQ-D8-70
UTPH7-S45CQ-D8-75
UTPH7-S45CQ-D8-80
UTPH7-S45CQ-D8-90
UTPH7-S45CQ-D8-100
UTPH7-S45CQ-D10-18
UTPH7-S45CQ-D10-20
UTPH7-S45CQ-D10-25
UTPH7-S45CQ-D10-28
UTPH7-S45CQ-D10-30
UTPH7-S45CQ-D10-32
UTPH7-S45CQ-D10-35
UTPH7-S45CQ-D10-40
UTPH7-S45CQ-D10-45
UTPH7-S45CQ-D10-50
UTPH7-S45CQ-D10-60
UTPH7-S45CQ-D10-65
UTPH7-S45CQ-D10-70
UTPH7-S45CQ-D10-75
UTPH7-S45CQ-D10-80
UTPH7-S45CQ-D10-90
UTPH7-S45CQ-D10-100
UTPH7-S45CQ-D10-120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal Dia. Length Material Size of Screw M Thread Length

149,241 VND

1 Piece(s) 6 Day(s) or more 10510[Steel] S45C35

149,241 VND

1 Piece(s) 6 Day(s) or more 10515[Steel] S45C35

149,241 VND

1 Piece(s) 6 Day(s) or more 10520[Steel] S45C35

150,036 VND

1 Piece(s) 6 Day(s) or more 10525[Steel] S45C35

121,096 VND

1 Piece(s) 7 Day(s) or more 10530[Steel] S45C35

122,291 VND

1 Piece(s) 7 Day(s) or more 10535[Steel] S45C35

152,430 VND

1 Piece(s) 6 Day(s) or more 10540[Steel] S45C35

129,065 VND

1 Piece(s) 6 Day(s) or more 10550[Steel] S45C35

117,115 VND

1 Piece(s) 6 Day(s) or more 10610[Steel] S45C46

146,055 VND

1 Piece(s) 6 Day(s) or more 10612[Steel] S45C46

146,055 VND

1 Piece(s) 6 Day(s) or more 10615[Steel] S45C46

117,115 VND

1 Piece(s) 7 Day(s) or more 10616[Steel] S45C46

117,115 VND

1 Piece(s) 7 Day(s) or more 10618[Steel] S45C46

146,055 VND

1 Piece(s) 6 Day(s) or more 10620[Steel] S45C46

146,453 VND

1 Piece(s) 6 Day(s) or more 10625[Steel] S45C46

117,910 VND

1 Piece(s) 7 Day(s) or more 10628[Steel] S45C46

146,850 VND

1 Piece(s) 6 Day(s) or more 10630[Steel] S45C46

120,301 VND

1 Piece(s) 7 Day(s) or more 10635[Steel] S45C46

121,096 VND

1 Piece(s) 7 Day(s) or more 10640[Steel] S45C46

123,886 VND

1 Piece(s) 7 Day(s) or more 10645[Steel] S45C46

126,675 VND

1 Piece(s) 8 Day(s) or more 10650[Steel] S45C46

144,206 VND

1 Piece(s) 7 Day(s) or more 10655[Steel] S45C46

173,146 VND

1 Piece(s) 6 Day(s) or more 10660[Steel] S45C46

154,420 VND

1 Piece(s) 6 Day(s) or more 10815[Steel] S45C57

125,480 VND

1 Piece(s) 7 Day(s) or more 10816[Steel] S45C57

125,480 VND

1 Piece(s) 7 Day(s) or more 10818[Steel] S45C57

154,420 VND

1 Piece(s) 6 Day(s) or more 10820[Steel] S45C57

155,615 VND

1 Piece(s) 6 Day(s) or more 10825[Steel] S45C57

126,675 VND

1 Piece(s) 7 Day(s) or more 10828[Steel] S45C57

155,615 VND

1 Piece(s) 6 Day(s) or more 10830[Steel] S45C57

126,675 VND

1 Piece(s) 7 Day(s) or more 10832[Steel] S45C57

126,675 VND

1 Piece(s) 6 Day(s) or more 10835[Steel] S45C57

155,615 VND

1 Piece(s) 6 Day(s) or more 10840[Steel] S45C57

129,065 VND

1 Piece(s) 7 Day(s) or more 10845[Steel] S45C57

133,050 VND

1 Piece(s) 7 Day(s) or more 10850[Steel] S45C57

139,026 VND

1 Piece(s) 7 Day(s) or more 10855[Steel] S45C57

166,515 VND

1 Piece(s) 7 Day(s) or more 10865[Steel] S45C57

166,515 VND

1 Piece(s) 7 Day(s) or more 10870[Steel] S45C57

171,298 VND

1 Piece(s) 7 Day(s) or more 10875[Steel] S45C57

171,298 VND

1 Piece(s) 7 Day(s) or more 10880[Steel] S45C57

176,476 VND

1 Piece(s) 7 Day(s) or more 10890[Steel] S45C57

210,200 VND

1 Piece(s) 6 Day(s) or more 108100[Steel] S45C57

157,606 VND

1 Piece(s) 6 Day(s) or more 101018[Steel] S45C610

157,606 VND

1 Piece(s) 6 Day(s) or more 101020[Steel] S45C610

161,193 VND

1 Piece(s) 6 Day(s) or more 101025[Steel] S45C610

162,390 VND

1 Piece(s) 6 Day(s) or more 101028[Steel] S45C610

133,448 VND

1 Piece(s) 6 Day(s) or more 101030[Steel] S45C610

135,840 VND

1 Piece(s) 6 Day(s) or more 101032[Steel] S45C610

164,780 VND

1 Piece(s) 6 Day(s) or more 101035[Steel] S45C610

165,576 VND

1 Piece(s) 6 Day(s) or more 101040[Steel] S45C610

139,026 VND

1 Piece(s) 39 Day(s) or more 101045[Steel] S45C610

139,423 VND

1 Piece(s) 7 Day(s) or more 101050[Steel] S45C610

144,603 VND

1 Piece(s) 6 Day(s) or more 101060[Steel] S45C610

154,963 VND

1 Piece(s) 7 Day(s) or more 101065[Steel] S45C610

154,963 VND

1 Piece(s) 8 Day(s) or more 101070[Steel] S45C610

160,540 VND

1 Piece(s) 7 Day(s) or more 101075[Steel] S45C610

160,540 VND

1 Piece(s) 6 Day(s) or more 101080[Steel] S45C610

228,126 VND

1 Piece(s) 6 Day(s) or more 101090[Steel] S45C610

204,365 VND

1 Piece(s) 7 Day(s) or more 1010100[Steel] S45C610

242,213 VND

1 Piece(s) 7 Day(s) or more 1010120[Steel] S45C610

Loading...Tải…

Basic InformationThông tin cơ bản

Shape Straight End Shape Internal Thread Properties General
Surface Treatment No Sales Unit Low Quantity (can be purchased from one)