(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Heat tempered dowel pin.
The shape of the end surfaces is the same.
Material = S45C Equivalent; Hardness = HRC23 to 33
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal Dia. | Length | Tolerance |
---|---|---|---|---|---|---|---|---|
117,901 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 3 | 6 | 0/-0.010 | ||
117,915 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 3 | 8 | 0/-0.010 | ||
89,383 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 10 | 0/-0.010 | ||
89,396 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 3 | 12 | 0/-0.010 | ||
89,408 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 14 | 0/-0.010 | ||
119,360 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 3 | 15 | 0/-0.010 | ||
89,420 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 16 | 0/-0.010 | ||
89,431 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 3 | 18 | 0/-0.010 | ||
89,445 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 20 | 0/-0.010 | ||
90,671 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 25 | 0/-0.010 | ||
90,701 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 30 | 0/-0.010 | ||
92,723 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 35 | 0/-0.010 | ||
89,390 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 4 | 6 | 0/-0.012 | ||
119,360 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 4 | 8 | 0/-0.012 | ||
89,430 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 4 | 10 | 0/-0.012 | ||
118,393 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 4 | 12 | 0/-0.012 | ||
90,671 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 14 | 0/-0.012 | ||
119,623 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 4 | 15 | 0/-0.012 | ||
90,693 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 16 | 0/-0.012 | ||
90,713 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 18 | 0/-0.012 | ||
120,073 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 4 | 20 | 0/-0.012 | ||
91,156 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 22 | 0/-0.012 | ||
91,190 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 4 | 25 | 0/-0.012 | ||
91,640 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 30 | 0/-0.012 | ||
92,410 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 32 | 0/-0.012 | ||
92,490 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 35 | 0/-0.012 | ||
92,943 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 40 | 0/-0.012 | ||
90,655 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 5 | 8 | 0/-0.012 | ||
90,688 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 5 | 10 | 0/-0.012 | ||
90,721 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 5 | 12 | 0/-0.012 | ||
90,756 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 5 | 14 | 0/-0.012 | ||
91,171 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 5 | 15 | 0/-0.012 | ||
92,013 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 5 | 16 | 0/-0.012 | ||
120,560 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 5 | 18 | 0/-0.012 | ||
122,150 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 5 | 20 | 0/-0.012 | ||
92,536 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 5 | 25 | 0/-0.012 | ||
93,210 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 5 | 30 | 0/-0.012 | ||
93,450 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 5 | 32 | 0/-0.012 | ||
94,801 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 5 | 35 | 0/-0.012 | ||
94,781 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 5 | 40 | 0/-0.012 | ||
95,530 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 5 | 45 | 0/-0.012 | ||
97,340 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 5 | 50 | 0/-0.012 | ||
92,755 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 6 | 10 | 0/-0.012 | ||
122,540 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 12 | 0/-0.012 | ||
94,005 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 6 | 14 | 0/-0.012 | ||
122,945 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 15 | 0/-0.012 | ||
94,096 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 16 | 0/-0.012 | ||
123,741 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 18 | 0/-0.012 | ||
94,193 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 20 | 0/-0.012 | ||
94,641 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 6 | 22 | 0/-0.012 | ||
123,655 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 25 | 0/-0.012 | ||
97,576 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 6 | 28 | 0/-0.012 | ||
97,625 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 6 | 30 | 0/-0.012 | ||
98,868 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 32 | 0/-0.012 | ||
127,881 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 35 | 0/-0.012 | ||
101,055 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 6 | 40 | 0/-0.012 | ||
101,176 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 6 | 45 | 0/-0.012 | ||
102,770 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 6 | 50 | 0/-0.012 | ||
105,925 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 6 | 60 | 0/-0.012 | ||
97,326 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 8 | 10 | 0/-0.015 |
Loading...Tải…
Shaft Dia. Tolerance | Negative Tolerance | Shape | Straight | End Shape | Standard |
---|---|---|---|---|---|
Material | S45C | Properties | General | Surface Treatment | No |
Sales Unit | Low Quantity (can be purchased from one) |