(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 15/12/2024 to 5:00 (ICT) 16/12/2024. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

One Touch Joint PMF-INCH (Part Number)

One Touch Joint PMF-INCH
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      199,076VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Usage]
•It is a one touch pipe connector for air pressure piping.
•It can be used variously according to user's environment.
[Features]
•The Tube can be easily connected using one operation.
•The PC Type is effective when piping in a narrow space by processing a hexagonal wrench on the inside.
•Tubing piping is efficient because the body rotates. (PL and PT Formats)
•Elliptical Sleeves allow easy disconnection of tubes in tight spaces.
•Screw Parts are gasket, o-ring and fluoropolymer treated.
•Related keywords: Sanga Pneumatic, one touch joint, air pipe joint

Part Number
PMF-1/2-N02U
PMF-1/2-N03U
PMF-1/2-N04U
PMF-1/4-N01U
PMF-1/4-N02U
PMF-3/8-N02U
PMF-3/8-N03U
PMF-3/16-N01U
PMF-3/16-N02U
PMF-5/16-N01U
PMF-5/16-N02U
PMF-5/16-N03U
PMF-5/32-N01U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngφP
(Ømm)
A
(mm)
B
(mm)
C
(mm)
ØD
(Ømm)
E
(mm)
G
(mm)
H1
(mm)
H2
(mm)
Orifice
(Ømm)
M
(mm)
Rc
(mm)
Weight
(g)

199,076 VND

10 Piece(s) Quote 20.21234.522.51/28.49141110UNF7/8NPT1/467.2

199,076 VND

10 Piece(s) Quote 20.21338.522.51/28.49151110UNF7/8NPT3/880.1

199,076 VND

10 Piece(s) Quote 20.21642.522.51/28.49191110UNF7/8NPT1/285.1

199,076 VND

10 Piece(s) Quote 12927.5171/46.368.911/1611/165UNF9/16NPT1/827.1

199,076 VND

10 Piece(s) Quote 121232171/46.3613.511/1611/165UNF9/16NPT1/430.2

199,076 VND

10 Piece(s) Quote 171235.5213/85.8914119UNF7/8NPT1/458.4

199,076 VND

10 Piece(s) Quote 171336.5213/85.8915119UNF7/8NPT3/873.9

199,076 VND

10 Piece(s) Quote 10.3929.3173/166.011111/1611/164UNF9/16NPT1/832.8

199,076 VND

10 Piece(s) Quote 10.31232.3173/166.011411/1611/164UNF9/16NPT1/432.8

199,076 VND

10 Piece(s) Quote 14931.918.55/168.26103/43 / 47UNF5/8NPT1/839.7

199,076 VND

10 Piece(s) Quote 141235.918.55/168.26143/43 / 47UNF5/8NPT1/443.1

199,076 VND

10 Piece(s) Quote 141336.918.55/168.26153/43 / 47UNF5/8NPT3/836.6

199,076 VND

10 Piece(s) Quote 10926165/323.65119/169/163.5UNF1/2NPT1/818.8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types One-touch joint Applicable Fluid Air Application Standard/Mini
Thread Material Standard (Brass) Operating Temperature(°C) 0::80