(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Speed Controller GNSH

Speed Controller GNSH
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      199,076VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Usage]
•This Valve is used for speed control of pneumatic actuators.
•It is widely used by attaching to main driving devices such as cylinders and pneumatic fingers.
[Features]
•It is small and lightweight, and it occupies small area when attached to equipment.
•It is easy to fine adjust from low flow rate to large flow rate.
•The Compact Type is a compact body and can achieve the same flow rate as a normal type.
•Related keywords: Sanga Pneumatic, Speed Controller

Part Number
GNSH-03M5-I
GNSH-03M5-O
GNSH-04M5-I
GNSH-04M5-O
GNSH-06M5-I
GNSH-06M5-O
GNSH-0401-I
GNSH-0401-O
GNSH-0402-I
GNSH-0402-O
GNSH-0403-I
GNSH-0403-O
GNSH-0601-O
GNSH-0602-I
GNSH-0602-O
GNSH-0603-I
GNSH-0603-O
GNSH-0801-I
GNSH-0801-O
GNSH-0802-I
GNSH-0802-O
GNSH-0803-I
GNSH-0803-O
GNSH-0804-I
GNSH-0804-O
GNSH-1002-I
GNSH-1002-O
GNSH-1003-I
GNSH-1003-O
GNSH-1004-I
GNSH-1004-O
GNSH-1203-I
GNSH-1203-O
GNSH-1204-I
GNSH-1204-O
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngControl Direction ØD
(mm)
R
(mm)
ØP
(mm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
G
(mm)
Y
(mm)
Weight
(g)

199,076 VND

10 Piece(s) Quote Meter-in3M593.522.514.519.56.63.510.86.6

199,076 VND

10 Piece(s) Quote Meter out3M593.522.514.519.56.63.510.86.6

897,597 VND

10 Piece(s) 7 Day(s) Meter-in4M593.522.514.519.56.63.510.87

897,597 VND

10 Piece(s) 5 Day(s) Meter out4M593.522.514.519.56.63.510.87

199,076 VND

10 Piece(s) Quote Meter-in6M511.23.522.515.520.57.13.510.87.8

199,076 VND

10 Piece(s) Quote Meter out6M511.23.522.515.520.57.13.510.87.8

910,977 VND

10 Piece(s) 7 Day(s) Meter-in4R1/8983014.521.58.8410.819.5

910,977 VND

10 Piece(s) 7 Day(s) Meter out4R1/8983014.521.58.8410.819.5

199,076 VND

10 Piece(s) Quote Meter-in4R1/49113814.52411410.837.4

942,910 VND

10 Piece(s) 36 Day(s) Meter out4R1/49113814.52411410.837.4

199,076 VND

10 Piece(s) Quote Meter-in4R3/891245.214.525.713.35.510.870.6

199,076 VND

10 Piece(s) Quote Meter out4R3/891245.214.525.713.35.510.870.6

199,076 VND

10 Piece(s) Quote Meter out6R1/811.283015.522.58.841320.2

199,076 VND

10 Piece(s) Quote Meter-in6R1/411.2113815.5251141338.2

199,076 VND

10 Piece(s) Quote Meter out6R1/411.2113815.5251141338.2

963,234 VND

10 Piece(s) 7 Day(s) Meter-in6R3/811.21245.215.526.713.35.51371.4

199,076 VND

10 Piece(s) Quote Meter out6R3/811.21245.215.526.713.35.51371.4

199,076 VND

10 Piece(s) Quote Meter-in8R1/813.683017.825.69.541521.5

199,076 VND

10 Piece(s) Quote Meter out8R1/813.683017.825.69.541521.5

271,517 VND

10 Piece(s) Quote Meter-in8R1/413.6113817.828.11141539.5

917,035 VND

10 Piece(s) 7 Day(s) Meter out8R1/413.6113817.828.11141539.5

199,076 VND

10 Piece(s) Quote Meter-in8R3/813.61245.217.829.813.35.51571.8

199,076 VND

10 Piece(s) Quote Meter out8R3/813.61245.217.829.813.35.51571.8

199,076 VND

10 Piece(s) Quote Meter-in8R1/213.61551.417.832.113.8715111.7

199,076 VND

10 Piece(s) Quote Meter out8R1/213.61551.417.832.113.8715111.7

199,076 VND

10 Piece(s) Quote Meter-in10R1/416.3113819.428.911.7418.542.4

199,076 VND

10 Piece(s) Quote Meter out10R1/416.3113819.428.911.7418.542.4

199,076 VND

10 Piece(s) Quote Meter-in10R3/816.31245.219.430.613.35.518.573.8

199,076 VND

10 Piece(s) Quote Meter out10R3/816.31245.219.430.613.35.518.573.8

199,076 VND

10 Piece(s) Quote Meter-in10R1/216.31551.419.432.913.8718.5112.8

199,076 VND

10 Piece(s) Quote Meter out10R1/216.31551.419.432.913.8718.5112.8

199,076 VND

10 Piece(s) Quote Meter-in12R3/819.71245.222.435.913.35.522.578.2

199,076 VND

10 Piece(s) Quote Meter out12R3/819.71245.222.435.913.35.522.578.2

199,076 VND

10 Piece(s) Quote Meter-in12R1/219.71551.422.438.213.8722.5117.2

199,076 VND

10 Piece(s) Quote Meter out12R1/219.71551.422.438.213.8722.5117.2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Speed controller Main Body Shape Straight Material Brass
Environment, Applications Standard Operating Temp. Range(°C) 0::60 Operating Pressure Range(MPa) 0::900kPa