(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Material] Glass (Soda-Lime Glass)
[Softening Point] 670°C
* Glass color tone may differ from that shown in the photo depending on the production lot.
Part Number |
---|
CGR-1002W |
CGR-1006B |
CGR-2002B |
CGR-2004W |
CGR-2006B |
CGR-2006BU |
CGR-2006M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | O.D. (mm) | Thickness/Length | Color | Color Details |
---|---|---|---|---|---|---|---|---|---|
3,943 VND | 50 Piece(s) | 14 Day(s) or more | 10 | 2.4 | 2 | White | White | ||
3,486 VND | 50 Piece(s) | 14 Day(s) or more | 10 | 2.4 | 6 | Black | Black | ||
85,558 VND | 50 Piece(s) | 14 Day(s) or more | 10 | 3 | 2 | Black | Black | ||
85,558 VND | 50 Piece(s) | 14 Day(s) or more | 10 | 3 | 4 | White | White | ||
85,558 VND | 50 Piece(s) | 14 Day(s) or more | 10 | 3 | 6 | Black | Black | ||
3,943 VND | 50 Piece(s) | 14 Day(s) or more | 10 | 3 | 6 | Blue | Blue | ||
85,558 VND | 50 Piece(s) | 14 Day(s) or more | 10 | 3 | 6 | Brown | mocha |
Loading...Tải…
Shape | Standard | Inner Dia.(mm) | 1 | Material | Resin |
---|---|---|---|---|---|
Detailed Material | Glass (Soda Glass) | Sales Unit | Pack-sold |