(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Metal PBT Spacer / AMZ-E (AMZ-315E)

Metal PBT Spacer / AMZ-E (AMZ-315E)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      24,603VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Nominal of Thread (M)] 2/2.6/3/4
Resin part
[Material] Duranex (PBT) Mixture of Grade #2016 and #3226
[Color] Off-white
[Heat Warping Temperature] 1.82 MPa: 140°C
[UL Standard] UL94V-0 (Materials)
Metal part
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)

 
Part Number
AMZ-315E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOuter Dia. D
(Ø)
Length L
(mm)

102,291 VND

50 Piece(s) 14 Day(s) or more 10715

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Circular End Shape (Left) Female Thread End Shape (Right) Female Thread
Material Resin Surface Treatment NA Post Type Solid
Scale No memory Pilotted Ends NA Gas Vent Hole NA
Material Details Duranex (PBT)