(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Brass Spacers (Round) / BRB-CE (BRB-320CE)

Brass Spacers (Round) / BRB-CE (BRB-320CE)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,458VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal of Thread (M)] 2/2.6/3/4
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Degreasing
RoHS-compliant

 
Part Number
BRB-320CE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOuter Dia. D
(Ø)
Length L
(mm)

10,261 VND

50 Piece(s) 12 Day(s) or more 10620

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Circular End Shape (Left) Male thread End Shape (Right) Female Thread
Material Brass Surface Treatment NA Post Type Solid
Scale No memory Pilotted Ends NA Gas Vent Hole NA
Cleaning Method Degreasing Material Details Free-Cutting Brass (C3604BD)