(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Nominal of Thread (M)] 3
[Material] Lead-Free Free-Cutting Brass (Bismuth Base)
[Processing] Nickel Plating (Ni)
Part Number |
---|
ESE-302N |
ESE-302.5N |
ESE-303N |
ESE-307N |
ESE-340N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Length L (mm) |
---|---|---|---|---|---|---|
93,925 VND | 50 Piece(s) | 14 Day(s) or more | 10 | 2 | ||
93,925 VND | 50 Piece(s) | 14 Day(s) or more | 10 | 2.5 | ||
94,323 VND | 50 Piece(s) | 14 Day(s) or more | 10 | 3 | ||
96,315 VND | 50 Piece(s) | 14 Day(s) or more | 10 | 7 | ||
112,650 VND | 50 Piece(s) | 14 Day(s) or more | 10 | 40 |
Loading...Tải…
Type | Hexagon | End Shape (Left) | Male thread | End Shape (Right) | Male thread |
---|---|---|---|---|---|
Wrench Flats B(mm) | 5.5 | Material | Brass | Surface Treatment | Electroless Nickel Plating |
Post Type | Solid | Scale | No memory | Pilotted Ends | NA |
Gas Vent Hole | NA | Material Details | Lead-Free Free-Cutting Brass (Bismuth Base) | Details of Surface Treatment | Nickel Plating (Ni) |