(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Nominal of Thread (M)] 3/4
[Material] Lead-Free Free-Cutting Aluminum (CB156) Lead Content 10 ppm or Less
[Processing] Black Alumite (BAL)
RoHS-compliant
Type | Hexagon | End Shape (Left) | Male thread | End Shape (Right) | Male thread |
---|---|---|---|---|---|
Wrench Flats B(mm) | 5.5 | Length L(mm) | 10 | Material | Aluminum |
Surface Treatment | Black Anodize | Post Type | Solid | Scale | No memory |
Pilotted Ends | NA | Gas Vent Hole | NA | Material Details | Lead-Free Free-Cutting Aluminum (CB156) |
Details of Surface Treatment | Black Alumite (BAL) |