(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Nominal of Thread (M)] 3·2.6/4·3
[Material] Lead-Free Free-Cutting Aluminum (CB156) Lead Content 10 ppm or Less
[Processing] Kanigen Plating
RoHS-compliant
Part Number |
---|
BSL-3207KE |
BSL-3215KE |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Length L (mm) |
---|---|---|---|---|---|---|
92,731 VND | 50 Piece(s) | 12 Day(s) or more | 10 | 7 | ||
95,121 VND | 50 Piece(s) | 12 Day(s) or more | 10 | 15 |
Loading...Tải…
Type | Hexagon | End Shape (Left) | Male thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Wrench Flats B(mm) | 5.5 | Material | Aluminum | Surface Treatment | Electroless Nickel Plating |
Post Type | Solid | Scale | No memory | Pilotted Ends | NA |
Gas Vent Hole | NA | Material Details | Lead-Free Free-Cutting Aluminum (CB156) | Details of Surface Treatment | Kanigen Plating |