(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
D-Sub Connector Mounting Spacer (Lead-Free Brass-Nickel Plating)/DSE-0000FN

D-Sub Connector Mounting Spacer (Lead-Free Brass-Nickel Plating)/DSE-0000FN
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      92,731VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal of Thread] 3·#4
[Material] Lead-Free Free-Cutting Brass (Bismuth Base)
[Processing] Nickel Plating (Ni)
RoHS-compliant
Can be used as a spacer for mounting D-sub connectors used in computers, computer peripherals, control equipment, etc.

 
Part Number
DSE-1048FN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

92,731 VND

50 Piece(s) 12 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Hexagon End Shape (Left) Male thread End Shape (Right) Female Thread
Wrench Flats B(mm) 5 Length L(mm) 4.8 Material Brass
Surface Treatment Electroless Nickel Plating Post Type Solid Scale No memory
Pilotted Ends NA Gas Vent Hole NA Screw length(mm) 10
Material Details Lead-Free Free-Cutting Brass (Bismuth Base) Details of Surface Treatment Nickel Plating (Ni)