(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Brass Flat Washer BBW/BBW-C

Brass Flat Washer BBW/BBW-C
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,486VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Internal Diameter] ø3.2/ø4.2/ø5.2/ø6.2/ø8.2/ø10.2/ø12.2/ø16.2
[Material] Thickness (t) 1.0 mm or less: Brass (C2680)
/ Thickness (t) 1.5 mm or more: Brass (C3604BD), cadmium content less than 75 ppm
[Surface treatment] Nickel plating (Ni) / Degreasing

 
Part Number
BBW-0306-01
BBW-0306-01C
BBW-0306-02
BBW-0306-02C
BBW-0306-03
BBW-0306-03C
BBW-0306-05
BBW-0306-05C
BBW-0306-08
BBW-0306-08C
BBW-0306-10
BBW-0306-10C
BBW-0306-15
BBW-0306-15C
BBW-0306-20
BBW-0306-20C
BBW-0306-25
BBW-0306-25C
BBW-0306-30
BBW-0306-30C
BBW-0306-35
BBW-0306-35C
BBW-0306-40
BBW-0306-40C
BBW-0306-45
BBW-0306-45C
BBW-0306-50
BBW-0306-50C
BBW-0307-01
BBW-0307-01C
BBW-0307-02
BBW-0307-02C
BBW-0307-03
BBW-0307-03C
BBW-0307-05
BBW-0307-05C
BBW-0307-08
BBW-0307-08C
BBW-0307-10
BBW-0307-10C
BBW-0307-15
BBW-0307-15C
BBW-0307-20
BBW-0307-20C
BBW-0307-25
BBW-0307-25C
BBW-0307-30
BBW-0307-30C
BBW-0307-35
BBW-0307-35C
BBW-0307-40
BBW-0307-40C
BBW-0307-45
BBW-0307-45C
BBW-0307-50
BBW-0307-50C
BBW-0308-01
BBW-0308-01C
BBW-0308-02
BBW-0308-02C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSurface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Surface Treatment (Detailed) Cleaning Method Coating Details

5,081 VND

50 Piece(s) 13 Day(s) or more 10Nickel Plating3.2630.1Nickel Plating--

86,355 VND

50 Piece(s) 13 Day(s) or more 10NA3.2630.1NADegreasingDegreasing

5,505 VND

50 Piece(s) 13 Day(s) or more 10Nickel Plating3.2630.2Nickel Plating--

4,285 VND

50 Piece(s) 13 Day(s) or more 10NA3.2630.2NADegreasingDegreasing

5,505 VND

50 Piece(s) 13 Day(s) or more 10Nickel Plating3.2630.3Nickel Plating--

4,285 VND

50 Piece(s) 13 Day(s) or more 10NA3.2630.3NADegreasingDegreasing

5,081 VND

50 Piece(s) 13 Day(s) or more 10Nickel Plating3.2630.5Nickel Plating--

4,285 VND

50 Piece(s) 11 Day(s) or more 10NA3.2630.5NADegreasingDegreasing

5,081 VND

50 Piece(s) 13 Day(s) or more 10Nickel Plating3.2630.8Nickel Plating--

4,285 VND

50 Piece(s) 13 Day(s) or more 10NA3.2630.8NADegreasingDegreasing

5,081 VND

50 Piece(s) 13 Day(s) or more 10Nickel Plating3.2631Nickel Plating--

111,574 VND

1 Piece(s) 6 Day(s) or more 10NA3.2631NADegreasingDegreasing

6,275 VND

50 Piece(s) 13 Day(s) or more 10Nickel Plating3.2631.5Nickel Plating--

5,115 VND

50 Piece(s) 11 Day(s) or more 10NA3.2631.5NADegreasingDegreasing

7,068 VND

50 Piece(s) 13 Day(s) or more 10Nickel Plating3.2632Nickel Plating--

5,115 VND

50 Piece(s) 13 Day(s) or more 10NA3.2632NADegreasingDegreasing

88,745 VND

50 Piece(s) 13 Day(s) or more 10Nickel Plating3.2632.5Nickel Plating--

5,115 VND

50 Piece(s) 13 Day(s) or more 10NA3.2632.5NADegreasingDegreasing

88,745 VND

50 Piece(s) 13 Day(s) or more 10Nickel Plating3.2633Nickel Plating--

5,115 VND

50 Piece(s) 13 Day(s) or more 10NA3.2633NADegreasingDegreasing

88,745 VND

50 Piece(s) 13 Day(s) or more 10Nickel Plating3.2633.5Nickel Plating--

87,153 VND

50 Piece(s) 13 Day(s) or more 10NA3.2633.5NADegreasingDegreasing

88,745 VND

50 Piece(s) 13 Day(s) or more 10Nickel Plating3.2634Nickel Plating--

5,081 VND

50 Piece(s) 13 Day(s) or more 10NA3.2634NADegreasingDegreasing

88,745 VND

50 Piece(s) 13 Day(s) or more 10Nickel Plating3.2634.5Nickel Plating--

87,153 VND

50 Piece(s) 13 Day(s) or more 10NA3.2634.5NADegreasingDegreasing

88,745 VND

50 Piece(s) 13 Day(s) or more 10Nickel Plating3.2635Nickel Plating--

87,153 VND

50 Piece(s) 13 Day(s) or more 10NA3.2635NADegreasingDegreasing

87,948 VND

50 Piece(s) 13 Day(s) or more 10Nickel Plating3.2730.1Nickel Plating--

4,285 VND

50 Piece(s) 11 Day(s) or more 10NA3.2730.1NADegreasingDegreasing

87,948 VND

50 Piece(s) 13 Day(s) or more 10Nickel Plating3.2730.2Nickel Plating--

86,355 VND

50 Piece(s) 11 Day(s) or more 10NA3.2730.2NADegreasingDegreasing

87,948 VND

50 Piece(s) 13 Day(s) or more 10Nickel Plating3.2730.3Nickel Plating--

86,355 VND

50 Piece(s) 13 Day(s) or more 10NA3.2730.3NADegreasingDegreasing

5,878 VND

50 Piece(s) 13 Day(s) or more 10Nickel Plating3.2730.5Nickel Plating--

4,285 VND

50 Piece(s) 13 Day(s) or more 10NA3.2730.5NADegreasingDegreasing

87,948 VND

50 Piece(s) 13 Day(s) or more 10Nickel Plating3.2730.8Nickel Plating--

4,285 VND

50 Piece(s) 13 Day(s) or more 10NA3.2730.8NADegreasingDegreasing

87,948 VND

50 Piece(s) 13 Day(s) or more 10Nickel Plating3.2731Nickel Plating--

4,285 VND

50 Piece(s) 13 Day(s) or more 10NA3.2731NADegreasingDegreasing

88,745 VND

50 Piece(s) 13 Day(s) or more 10Nickel Plating3.2731.5Nickel Plating--

87,153 VND

50 Piece(s) 13 Day(s) or more 10NA3.2731.5NADegreasingDegreasing

88,745 VND

50 Piece(s) 13 Day(s) or more 10Nickel Plating3.2732Nickel Plating--

87,153 VND

50 Piece(s) 13 Day(s) or more 10NA3.2732NADegreasingDegreasing

88,745 VND

50 Piece(s) 13 Day(s) or more 10Nickel Plating3.2732.5Nickel Plating--

87,153 VND

50 Piece(s) 13 Day(s) or more 10NA3.2732.5NADegreasingDegreasing

88,745 VND

50 Piece(s) 13 Day(s) or more 10Nickel Plating3.2733Nickel Plating--

87,153 VND

50 Piece(s) 13 Day(s) or more 10NA3.2733NADegreasingDegreasing

89,146 VND

50 Piece(s) 13 Day(s) or more 10Nickel Plating3.2733.5Nickel Plating--

87,153 VND

50 Piece(s) 13 Day(s) or more 10NA3.2733.5NADegreasingDegreasing

89,146 VND

50 Piece(s) 13 Day(s) or more 10Nickel Plating3.2734Nickel Plating--

87,153 VND

50 Piece(s) 13 Day(s) or more 10NA3.2734NADegreasingDegreasing

89,146 VND

50 Piece(s) 13 Day(s) or more 10Nickel Plating3.2734.5Nickel Plating--

87,153 VND

50 Piece(s) 13 Day(s) or more 10NA3.2734.5NADegreasingDegreasing

89,146 VND

50 Piece(s) 13 Day(s) or more 10Nickel Plating3.2735Nickel Plating--

87,153 VND

50 Piece(s) 13 Day(s) or more 10NA3.2735NADegreasingDegreasing

88,348 VND

50 Piece(s) 13 Day(s) or more 10Nickel Plating3.2830.1Nickel Plating--

4,683 VND

50 Piece(s) 13 Day(s) or more 10NA3.2830.1NADegreasingDegreasing

6,678 VND

50 Piece(s) 13 Day(s) or more 10Nickel Plating3.2830.2Nickel Plating--

86,755 VND

50 Piece(s) 13 Day(s) or more 10NA3.2830.2NADegreasingDegreasing

Loading...Tải…

Basic InformationThông tin cơ bản

Material Brass Type Flat Washer Type (Application) Flat Washer
Sales Unit Box/Package