(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Select part number to Order Now/ Add to Cart
Part Number |
---|
S7H-12025C |
S7H-12025L |
S7H-12025R |
S7V-12025C |
S7V-12025L |
S7V-12025R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Load Capacity (N) | Table size (thickness) (mm) | Z-Axis Stage Surface | Reversed | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
16,655,646 VND | 1 Piece(s) | 18 Day(s) | 58 | 125 | Horizontal | Standard | 4350 | ||
16,655,646 VND | 1 Piece(s) | 18 Day(s) | 58 | 125 | Horizontal | Right and Left | 4350 | ||
16,655,646 VND | 1 Piece(s) | 18 Day(s) | 58 | 125 | Horizontal | Right and Left | 4350 | ||
14,052,321 VND | 1 Piece(s) | 18 Day(s) | 63 | 275 | Vertical | Standard | 4700 | ||
14,052,321 VND | 1 Piece(s) | 18 Day(s) | 63 | 182 | Vertical | Right and Left | 4700 | ||
14,052,321 VND | 1 Piece(s) | 18 Day(s) | 63 | 182 | Vertical | Right and Left | 4700 |
Part Number |
---|
Loading...Tải…
Type | XZ | Table size (length) (range selection)(mm) | 91~120 | Table size (width) (range selection)(mm) | 91~120 |
---|---|---|---|---|---|
Load Capacity (Range Selectable)(N) | 50.1~100 | Travel Distance (X Distance)(Selection Range)(mm) | ±10 to 30mm | Travel Distance (Z Distance)(Selection Range)(mm) | ±10 to 30mm |
Table Material | Aluminum Alloy | Surface Treatment | Black Anodize | Travel Guide | Cross Roller |
Table size (thickness) (range selection)(mm) | 100.1~ | Table size (length)(mm) | 120 | Table size (width)(mm) | 120 |
Travel Distance (X Distance)(mm) | ±12.5 | Travel Distance (Z Distance)(mm) | ±12.5 | Through Hole (Table Center Hole) | No |
Clamp | Clamp Lever |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy