(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
D1-44 |
D1-46 |
D1-66 |
D1-410 |
D1-412 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Table size (length) (range selection) (mm) | Table size (width) (range selection) (mm) | Load Capacity (Range Selectable) (N) | Travel Distance (Selection Range) | Table size (length) (mm) | Table size (width) (mm) | Load Capacity (N) | Travel Distance (X Distance) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2,530,247 VND | 1 Piece(s) | 4 Day(s) | 26~40 | 26~40 | 5~30 | ~ ±10mm | 40 | 40 | 29 ~ 29.4 | ±10 | ||
2,098,300 VND | 1 Piece(s) | Same day | 26~40 | 41~60 | 30.1~50 | ±10 to 30mm | 40 | 40 ~ 60 | 39 ~ 39.2 | ±20 | ||
3,992,690 VND | 1 Piece(s) | 4 Day(s) | 41~60 | 41~60 | 30.1~50 | ±10 to 30mm | 60 | 60 | 39 ~ 39.2 | ±20 | ||
2,994,750 VND | 1 Piece(s) | 5 Day(s) | 26~40 | 91~120 | 30.1~50 | ±30mm or More | 40 | 100 | 39 ~ 39.2 | ±40 | ||
3,257,863 VND | 1 Piece(s) | 5 Day(s) | 26~40 | 91~120 | 30.1~50 | ±30mm or More | 40 | 120 | 39 ~ 39.2 | ±50 |
Loading...Tải…
Feeding Method | Rack & Pinion | Table Material | Aluminum / Aluminum Alloy | Table Surface Treatment | Black Anodize |
---|---|---|---|---|---|
Travel Guide | Dovetail Slide | Table size (thickness) (range selection)(mm) | 35.1~40 | Product Category | Main Body |
Table size (thickness)(mm) | 38 | Type | X-Axis Stages | Table Parallelism(µm) | 60 |
Clamp | No | Through Hole (Table Center Hole) | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy