(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Line 5/6/8 Bracket ZN BZN

Line 5/6/8 Bracket ZN BZN
  • Sale
  • Until 31/03/2025
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      417,090VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Main Body: Zinc Diecast, Cap: Polyamide (Glass Fiber Reinforced)

 
Part Number
BZN40
BZN80SALE
BZN16080
L5-BZN20
L5-BZN40
L6-BZN30
L6-BZN60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSBracket Tape Additional Functions (Tabbed Bracket) Applicable Frame Width
(mm)
Series Material Accessory

511,591 VND

1 Piece(s) Same day 10--40IMAO (item) Line 8--

806,262 VND

451,507 VND

1 Piece(s) Same day 10--40IMAO (item) Line 8--

1,192,274 VND

1 Piece(s) 9 Day(s) 10--40IMAO (item) Line 8--

439,983 VND

1 Piece(s) Same day 10With CoverLock Nut20IMAO (item) Line 5Zinc DiecastHexagon Socket Bolt M5×0.8-8L / T-Nut ST (Part No. L5-TST5)

622,814 VND

1 Piece(s) 9 Day(s) 10With CoverLock Nut20IMAO (item) Line 5Zinc DiecastHexagon Socket Bolt M5×0.8-8L / T-Nut ST (Part No. L5-TST5)

417,090 VND

1 Piece(s) Same day 10With CoverLock Nut30IMAO (item) Line 6Zinc DiecastHexagon Socket Flathead Bolt M6×1-14L / Dedicated Washer / T-Nut ST (Part No. L6-TST6)

751,582 VND

1 Piece(s) Same day 10With CoverLock Nut30IMAO (item) Line 6Zinc DiecastHexagon Socket Flathead Bolt M6×1-14L / Dedicated Washer / T-Nut ST (Part No. L6-TST6)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of the Applicable Slots Groove of a Row