(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]With a protrusion on one side [Material] Zinc die-cast [Treatment] Coating
Part Number |
---|
ACJ |
L5-ACJ |
L6-ACJ |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable Frame Width (mm) | Series | Accessory |
---|---|---|---|---|---|---|---|---|
393,790 VND | 1 Piece(s) | Same day | 10 | 40 | IMAO (item) Line 8 | T-Nut ST (Part Number TST8) / Flanged Dedicated Button Bolt M8×1.25-18L | ||
340,015 VND | 1 Piece(s) | 9 Day(s) | 10 | 20 | IMAO (item) Line 5 | T-Nut 5ST (Part Number L5-TST5) / Flanged Dedicated Button Bolt M5×0.8-8L | ||
404,651 VND | 1 Piece(s) | Same day | 10 | 30 | IMAO (item) Line 6 | T-Nut 6ST (Part Number L6-TST6) / Flanged Dedicated Button Bolt M6×1-14L |
Loading...Tải…
Bracket Tape | Tabbed Brackets | Additional Functions (Tabbed Bracket) | Lock Nut | Tab Position | With Single Side Tab |
---|---|---|---|---|---|
Number of the Applicable Slots | Groove of a Row | Material | Aluminum Die Casting | Surface Treatment | Paint |