(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Line 5/6/8 Cap CP

Line 5/6/8 Cap CP
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      8,958VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Resin extrusion end cap. [Materials]Polyamide. [Fixing Method] Capped

Part Number
CP15GR
CPA7
CPA7GR
L5-CP4.3
L5-CP4.3GR
L6-CP5.5
L6-CP5.5GR
L6-CPA5.5
L6-CPA5.5GR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSExtrusion Series Compatible Type

20,460 VND

1 Piece(s) 9 Day(s) 10IMAO (item) Line 8Counterbore φ15

13,530 VND

1 Piece(s) 9 Day(s) 10IMAO (item) Line 8APE・APL・APH

17,160 VND

1 Piece(s) 9 Day(s) 10IMAO (item) Line 8APE・APL・APH

10,230 VND

1 Piece(s) 9 Day(s) 10IMAO (item) Line 5-

13,530 VND

1 Piece(s) 9 Day(s) 10IMAO (item) Line 5-

8,958 VND

1 Piece(s) 9 Day(s) 10IMAO (item) Line 6-

10,230 VND

1 Piece(s) 9 Day(s) 10IMAO (item) Line 6-

10,230 VND

1 Piece(s) 9 Day(s) 10IMAO (item) Line 6APL3030N

13,530 VND

1 Piece(s) 9 Day(s) 10IMAO (item) Line 6APL3030N

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cap Type Round shape Mounting Method Cap Stopping Material Resin