(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・
・Material …Stainless
・(+) Pan Head
・Coarse Pitch Thread
・Sems Variety …P=3(Special Spring Washer +Flat With Washer )
・Easy To Tighten And Superior In Loosening Prevention Capability 。
・Superior In Its Antirust Capability, And The Possibility Of Biting (c-shaped Deformation) Occurring Is Low 。
・Case Size …205×145×28mm
Please check the type/dimensions/specifications of the part EA949AT-30 in the Pan Head Seems Small Screws set[Stainless/P=3] EA949AT-30 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EA949AT-30 trong chuỗi Pan Head Seems Small Screws set[Stainless/P=3] EA949AT-30.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy